SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor

SA56004X

Block Diagram

Choose a diagram:

SA56004X Block Diagram

SA56004X Block Diagram

Features

  • Accurately senses temperature of remote microprocessor thermal diodes or diode connected transistors within ±1 °C
  • On-chip local temperature sensing within ±2 °C
  • Temperature range of −40 °C to +125 °C
  • 11-bit, 0.125 °C resolution
  • 8 different device addresses are available for server applications. The SA56004ED with marking code 56004E, and SA56004EDP with marking code 6004E are address compatible with the National LM86, the MAX6657/8 and the ADM1032
  • Offset registers available for adjusting the remote temperature accuracy
  • Programmable under/overtemperature alarms: ALERT and T_CRIT
  • SMBus 2.0 compatible interface, supports TIMEOUT
  • Operating voltage range: 3.0 V to 3.6 V
  • I²C-bus Standard-mode and Fast-mode compatible
  • SO8, TSSOP8 and HVSON8 packages
  • Programmable conversion rate (0.0625 Hz to 26 Hz)
  • Undervoltage lockout prevents erroneous temperature readings
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Part numbers include: SA56004AD, SA56004ADP, SA56004ATK, SA56004BD, SA56004BDP, SA56004CD, SA56004CDP, SA56004DD, SA56004ED, SA56004EDP, SA56004FD, SA56004FDP, SA56004GD, SA56004GDP, SA56004HD, SA56004HDP.

Documentation

Quick reference to our documentation types.

1-5 of 12 documents

Show All

Design Files

4 design files

Hardware

1 hardware offering

Engineering Services

4 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?