NXP continues its leading position in I²C-bus devices, offering you a vast portfolio of I²C logic products used for communication and protocol conversion. Our I²C solutions are ideal for many systems using SMBus, AdvancedTCA (ATCA) IPMI, and PMBus. You can also choose from a comprehensive selection of other semiconductor ICs with I²C-bus interfaces.
Interface and connectivity
A vast portfolio of I²C logic products to choose from
- Overview
- Description
- Products
- Parametric search
New and updated products
PCA9509ADP
Low power level translating I2C-bus/SMBus repeater
PCA9509AGM
Low power level translating I2C-bus/SMBus repeater
Key applications
- Basestation – discretes focus / transceiver board
- Digital media adapters
- LCD display – discretes focus
- PCI analog / DVB-T stereo TV receiver
- UMA-enabled GSM/GPRS/EDGE VAS Phone (6100)
Related links
Application note
- Bidirectional voltage level translators NVT2001/02/03/04/06/08/10, PCA9306, GTL2000/02/03/10 (pdf) (v.1.0, 2012-04-17)
Leaflet
- NXP bidirectional voltage level translators NVT20xx (pdf) (v.1.0, 2011-09-29)
- Maximize the impact of LED video walls while cutting costs; NXP constant-current LED controller PCA9922 for LED video walls (pdf) (v.1.0, 2009-02-01)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
New Fast-mode Plus devices operate at 1 MHz up to 540 pF
NXP's new I²C Fast-mode Plus (Fm+) devices go from zero to 1 MHz so you can go to the next design level with higher data rates and up to 540 pF bus loading. In computing, telecom and networking systems architecture the trend is for greater use of I²C-bus as a maintenance and control bus, so more bandwidth and more devices on the bus is required.
Application examples
The I²C-bus appears in virtually every application. In cellular handsets, LED blinkers and dimmers can control keypad, fun lighting and status LEDs. These ICs can also be used for more advanced status or illumination control while off-loading host processors in LCD displays. LCD segment or LCD matrix drivers with an I²C interface are ideal for cordless telephone handsets.
I²C serial EEPROM can store preset information in an MP3 player or large LCD display, where PAL or NTSC settings during manufacture are set using I²C DIP switches. For environmental sensing, I²C temperature sensors can monitor local temperatures: particularly important in wireless basestations, where I²C repeaters / hubs / extenders are also used, to isolate capacitance from the backplane.
Products
| Type number | Description | Status | Quick access | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GTL2000 | 22-bit bi-directional low voltage translator | Download datasheet | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| GTL2002 | 2-bit bidirectional low voltage translator | Download datasheet | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| GTL2003 | 8-bit bidirectional low voltage translator | Download datasheet | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| GTL2005PW | Quad GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| GTL2010 | 10-bit bidirectional low voltage translator | Download datasheet | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| NVT2001; NVT2002 | Bidirectional voltage level translator for open-drain and push-pull applications | ||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| NVT2002GF | Order sample Buy online | ||||||||||||||||||||||||||||||||||
| NVT2003/04/06 | Bidirectional voltage-level translator for open-drain and push-pull applications | Download datasheet | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| NVT2008; NVT2010 | Bidirectional voltage-level translator for open-drain and push-pull applications | Download datasheet | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| P82B96DP | Dual bidirectional bus buffer | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| P82B96TD | Dual bidirectional bus buffer | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9306 | Dual bidirectional I2C-bus and SMBus voltage-level translator | Download datasheet | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| PCA9507D | 2-wire serial bus extender for HDMI DDC I2C-bus and SMBus | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9507DP | 2-wire serial bus extender for HDMI DDC I2C-bus and SMBus | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9508D | Hot swappable level translating I2C-bus repeater | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9508DP | Hot swappable level translating I2C-bus repeater | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9509ADP | Low power level translating I2C-bus/SMBus repeater | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9509AGM | Low power level translating I2C-bus/SMBus repeater | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9509D | Level translating I2C-bus/SMBus repeater | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9509DP | Level translating I2C-bus/SMBus repeater | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9509GM | Level translating I2C-bus/SMBus repeater | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9512BD | Level shifting hot swappable I2C-bus and SMBus bus buffer | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9512BDP | Level shifting hot swappable I2C-bus and SMBus bus buffer | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9515AD | I²C-bus repeater | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9515ADP | I²C-bus repeater | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9516AD | 5-channel I2C-bus hub | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9516APW | 5-channel I2C-bus hub | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9517AD | Level translating I²C-bus repeater | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9517ADP | Level translating I²C-bus repeater | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9518AD | Expandable 5-channel I2C-bus hub | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9518APW | Expandable 5-channel I2C-bus hub | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9519BS | 4-channel level translating I²C-bus/SMBus repeater | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9521D | Fast dual bidirectional bus buffer | Download datasheet Order sample | |||||||||||||||||||||||||||||||||
| PCA9521DP | Fast dual bidirectional bus buffer | Download datasheet Order sample | |||||||||||||||||||||||||||||||||
| PCA9522D | Fast dual bidirectional bus buffer with hot insertion logic | Download datasheet Order sample | |||||||||||||||||||||||||||||||||
| PCA9522DP | Fast dual bidirectional bus buffer with hot insertion logic | Download datasheet Order sample | |||||||||||||||||||||||||||||||||
| PCA9527DP | 3-channel bidirectional bus extender for HDMI, I2C-bus and SMBus | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| PCA9600 | Dual bidirectional bus buffer | Download datasheet | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| PCA9601 | Dual bidirectional bus buffer | Download datasheet | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||







Follow us