Real-Time Clock/Calendar

Click over video to play

Block Diagram

PCF8563BS, PCF8563P, PCF8563T, PCF8563TS, PCF8564ACX9, PCF8564AU

Features

Key Features

  • Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal
  • Century flag
  • Clock operating voltage: 1.0 V to 5.5 V at room temperature
  • Low backup current; typical 0.25 μA at VDD = 3.0 V and Tamb = 25 °C
  • 400 kHz two-wire I²C-bus interface (at VDD = 1.8 V to 5.5 V)
  • Programmable clock output for peripheral devices (32.768 kHz, 1.024 kHz, 32 Hz, and 1 Hz)
  • Alarm and timer functions
  • Integrated oscillator capacitor
  • Internal Power-On Reset (POR)
  • I²C-bus target address: read A3h and write A2h
  • Open-drain interrupt pin

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 15 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Package Information (2)
Packing Information (4)
Selector Guide (1)
Supporting Information (2)
User Guide (2)

Design Files

Support

What do you need help with?