PCF8593
Low power clock and calendar
The PCF8593 is a CMOS1 clock and calendar circuit, optimized for low power consumption. Addresses and data are transferred serially via the two-line bidirectional I²C-bus. The built-in word address register is incremented automatically after each written or read data byte. The built-in 32.768 kHz oscillator circuit and the first 8 bytes of the RAM are used for the clock, calendar, and counter functions. The next 8 bytes can be programmed as alarm registers or used as free RAM space.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCF8593P | PCF8593P,112 | 9351 517 50112 | Volume production | SOT97-1 (DIP8) | Tube | Standard Marking | |
| PCF8593T/1 | PCF8593T/1,112 | 9352 757 23112 | Volume production | SOT96-1 (SO8) | Tube | Standard Marking | |
| PCF8593T/1 | PCF8593T/1,118 | 9352 757 23118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCF8593T | PCF8593T,112 | 9351 516 00112 | Withdrawn Replacement product | SOT96-1 (SO8) | Tube | Standard Marking | |
| PCF8593T | PCF8593T,118 | 9351 516 00118 | Withdrawn Replacement product | SOT96-1 (SO8) | Tape reel smd | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCF8593T | 935151600112 | 30-Mar-05 | 30-jun-05 | PCF8593T/1 | DN 53 |
| Limited Supply. See Replacement. Consult Marketing. |
| PCF8593T | 935151600118 | 30-Mar-05 | 30-jun-05 | PCF8593T/1 | DN 53 |
| Limited Supply. See Replacement. Consult Marketing. |
| Type number | Package | resolution | Interface | VDD (interface)(V) | watchdog timer | Programmable alarm | countdown timer | VDD (clock)(V) | Leap year tracking | IDD(nA) | temperature compensation | Tamb(Cel) | AEC-Q100 compliant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCF8593P | SOT97-1 (DIP8) | 1/100th sec to year | I2C | 2.5 to 6.0 | no | yes | yes | 1.0 to 6.0 | no | 4000 | no | -40 to +85 | no |
| PCF8593T | SOT96-1 (SO8) | 1/100th sec to year | I2C | 2.5 to 6.0 | no | yes | yes | 1.0 to 6.0 | no | 4000 | no | -40 to +85 | no |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCF8593P | PCF8593P,112 | PCF8593P | Always Pb-free | ||||||
| PCF8593T/1 | PCF8593T/1,112 | PCF8593T/1 | Always Pb-free | ||||||
| PCF8593T/1 | PCF8593T/1,118 | PCF8593T/1 | Always Pb-free |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCF8593T | PCF8593T,112 | 1 | NA | ||||||
| PCF8593T | PCF8593T,118 | 1 | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCF8593T | 935151600112 | 30-Mar-05 | 30-jun-05 | PCF8593T/1 | DN 53 |
| Limited Supply. See Replacement. Consult Marketing. |
| PCF8593T | 935151600118 | 30-Mar-05 | 30-jun-05 | PCF8593T/1 | DN 53 |
| Limited Supply. See Replacement. Consult Marketing. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low power clock and calendar (v.4.0) | 2010-10-06 | |
| Application note | Level shifting techniques in I2C-bus design (v.1.0) | 2007-06-20 | |
| Application note | A guide to designing for ESD and EMC (v.2.0) | 2010-01-22 | |
| Brochure | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0) | 2008-06-01 | |
| Leaflet | I2C Selection Guide 2H 2011 (v.1.0) | 2011-09-29 | |
| Other type | Application guide: Set-top boxes (STBs) (v.1.0) | 2011-11-28 | |
| User manual | User Manual for NXP Real Time Clocks PCF85x3, PCA8565 and PCF2123, PCA2125 (v.1.0) | 2008-12-30 | |
| User manual | I2C-bus specification and user manual (v.3.0) | 2007-06-26 | |
| User manual | I2C Demonstration Board 2005-1 Quick Start Guide (v.1.0) | 2006-06-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us