Remote 8-Bit I/O Expander for I²C‑Bus with Interrupt

PCF8574_74A

Product Details

Select a section:

Block Diagram

PCF8574-PCF8574A Block Diagram

PCF8574-PCF8574A Block Diagram

Features

System Features

  • I2C-bus to parallel port expander
  • 100 kHz I2C-bus interface (Standard-mode I2C-bus)
  • Operating supply voltage 2.5 V to 6 V with non-overvoltage tolerant I/O held to VDD with 100 μA current source
  • 8-bit remote I/O pins that default to inputs at power-up
  • Latched outputs directly drive LEDs
  • Total package sink capability of 80 mA
  • Active LOW open-drain interrupt output
  • Eight programmable target addresses using three address pins
  • Low standby current (2.5 μA typical)
  • -40 °C to +85 °C operation
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC standard JESD78 which exceeds 100 mA
  • Packages offered: DIP16, SO16, SSOP20

Part numbers include: PCF8574AT, PCF8574ATS, PCF8574T, PCF8574TS.

Documentation

Quick reference to our documentation types.

1-5 of 19 documents

Show All

Design Resources

Design Files

2 design files

Engineering Services

1 engineering service

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?