3.3 V, Four Differential Channel, 2-1 Multiplexer/Demultiplexer Switch for PCI Express Gen3

Block Diagram

CBTL04083A, CBTL04083B

CBTL04083A, CBTL04083B Block Diagram

Features

Key Features

  • 4 differential channel, 2 : 1 multiplexer/demultiplexer
  • High-speed signal switching for 8.0 Gbit/s PCIe Gen3 speed
  • Low intra-pair skew: 5 ps typical
  • Low inter-pair skew: 35 ps maximum
  • Low crosstalk: -29 dB at 4 GHz
  • Low insertion loss: -0.5 dB at 100 MHz, -0.5 dB at 100 MHz
  • Low off-state isolation: -20 dB at 4 GHz
  • Low return loss: -14 dB at 4 GHz
  • VDD operating range: 3.3 V ± 10 %
  • Dual shutdown pins for channel 0/1 and 2/3 independently to minimize power consumption
  • Routing of high-speed differential signals with low signal attenuation

High Bandwidth

  • -3 dB at 8.3 GHz for CBTL04083A
  • -3 dB at 8.0 GHz for CBTL04083B

ESD Tolerance

  • 2000 V HBM
  • 1000 V CDM

Part numbers include: CBTL04083ABS, CBTL04083BBS.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Design Files

Support

What do you need help with?