100 NA Real-Time Clock/Calendar with Battery Backup

Product Details

Features

Key Features

  • Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal
  • Resolution: seconds to years
  • Clock operating voltage: 1.0 V to 5.5 V
  • Low backup current: typical 150 nA at VDD = 3.0 V and Tamb = 25 °C
  • 2 line bidirectional 1 MHz Fast-mode Plus (Fm+) I2C interface, read D1h, write D0h
  • Battery backup input pin and switch-over circuit
  • Freely programmable timer and alarm with interrupt capability
  • Selectable integrated oscillator load capacitors for CL = 7 pF or CL = 12.5 pF
  • Internal Power-On Reset (POR)
  • Open-drain interrupt or clock output pins
  • Programmable offset register for frequency adjustment

Part numbers include: PCF8523T, PCF8523TK, PCF8523TS, PCF8523U.

Documentation

Quick reference to our documentation types.

1-5 of 17 documents

Show All

Design Files

2 design files

Hardware

1 hardware offering

Engineering Services

3 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?