PCF8563T
Real-time clock/calendar
The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. A programmable clock output, interrupt output, and voltage-low detector are also provided. All addresses and data are transferred serially via a two-line bidirectional I²C-bus. Maximum bus speed is 400 kbit/s. The register address is incremented automatically after each written or read data byte.
Real-time clock/calendar
| Type number | Package | resolution | Interface | VDD (interface)(V) | watchdog timer | Programmable alarm | countdown timer | VDD (clock)(V) | Leap year tracking | IDD(nA) | temperature compensation | Tamb(Cel) | AEC-Q100 compliant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCF8563T | SOT96-1 (SO8) | 1 sec to year | I2C | 1.8 to 5.5 | yes | yes | yes | 1.0 to 5.5 | yes | 250 | no | -40 to +85 | no |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PCF8563T/F4 | PCF8563T/F4,112 | 9352 622 17112 | Volume production | SOT96-1 (SO8) | Tube | Standard Marking |
| PCF8563T/F4 | PCF8563T/F4,118 | 9352 622 17118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking |
| PCF8563T/5 | PCF8563T/5,518 | 9352 939 15518 | Volume production | SOT96-1 (SO8) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCF8563T/F4 | PCF8563T/F4,112 | PCF8563T/F4 | week 45, 2004 | 1 | 1 | ||||
| PCF8563T/F4 | PCF8563T/F4,118 | PCF8563T/F4 | week 45, 2004 | 1 | 1 | ||||
| PCF8563T/5 | PCF8563T/5,518 | PCF8563T/5 | Always Pb-free | 2 | 2 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Real-time clock/calendar (v.10.0) | 2012-04-03 | |
| Application note | Improved timekeeping accuracy with PCF8563 using external temperature sensor (v.1.0) | 2007-11-05 | |
| Application note | A guide to designing for ESD and EMC (v.2.0) | 2010-01-22 | |
| Application note | ESD and EMC sensitivity of IC (v.1.0) | 2010-11-16 | |
| Brochure | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0) | 2008-06-01 | |
| Leaflet | I2C Selection Guide 2H 2011 (v.1.0) | 2011-09-29 | |
| Other type | Application guide: Set-top boxes (STBs) (v.1.0) | 2011-11-28 | |
| User manual | User Manual for NXP Real Time Clocks PCF85x3, PCA8565 and PCF2123, PCA2125 (v.1.0) | 2008-12-30 | |
| User manual | I2C-bus specification and user manual (v.4.0) | 2007-06-26 | |
| User manual | I2C Demonstration Board 2005-1 Quick Start Guide (v.1.0) | 2006-06-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us