PCF8583
Clock and calendar with 240 x 8-bit RAM
The PCF8583 is a clock and calendar chip, based on a 2048 bit static CMOS1 RAM organized as 256 words by 8 bits. Addresses and data are transferred serially via the two-line bidirectional I²C-bus. The built-in word address register is incremented automatically after each written or read data byte. Address pin A0 is used for programming the hardware address, allowing the connection of two devices to the bus without additional hardware.
The built-in 32.768 kHz oscillator circuit and the first 8 bytes of the RAM are used for the clock, calendar, and counter functions. The next 8 bytes can be programmed as alarm registers or used as free RAM space. The remaining 240 bytes are free RAM locations.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCF8583BS | PCF8583BS,518 | 9352 822 53518 | Volume production | SOT662-1 (HVQFN20) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| PCF8583P/F5 | PCF8583P/F5,112 | 9352 613 45112 | Volume production | SOT97 | Tube | Standard Marking | |
| PCF8583T/5 | PCF8583T/5,518 | 9352 765 39518 | Volume production | SOT176-1 (SO8) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| PCF8583T/5 | PCF8583T/5,512 | 9352 765 39512 | Volume production | SOT176-1 (SO8) | Tube Dry Pack | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCF8583BS | PCF8583BS/5,118 | 9352 822 53118 | Withdrawn Replacement product | SOT662-1 (HVQFN20) | Reel Pack, SMD, 13" | Standard Marking | |
| PCF8583P/F4 | - | 9350 405 80112 | Withdrawn Replacement product | SOT97 | Tube | Standard Marking | |
| PCF8583T/5 | PCF8583T/5,112 | 9352 765 39112 | Withdrawn Replacement product | SOT176-1 (SO8) | Tube | Standard Marking | |
| PCF8583T/5 | PCF8583T/5,118 | 9352 765 39118 | Withdrawn Replacement product | SOT176-1 (SO8) | Reel Pack, SMD, 13" | Standard Marking | |
| PCF8583T/F4 | - | 9350 405 90112 | Withdrawn Replacement product | SOT176-1 (SO8) | Tube | Standard Marking | |
| PCF8583T/F5 | PCF8583T/F5,118 | 9352 613 44118 | Withdrawn Replacement product | SOT176-1 (SO8) | Reel Pack, SMD, 13" | Standard Marking | |
| PCF8583T/F5 | PCF8583T/F5,112 | 9352 613 44112 | Withdrawn Replacement product | SOT176-1 (SO8) | Tube | Standard Marking | |
| PCF8583U/5/F5 | PCF8583U/5/F5,015 | 9352 613 47015 | Withdrawn Replacement product | Uncased die | Wafer, Not Measured, Del as Wafer | Standard Marking |
| Type number | Package | resolution | Interface | VDD (interface)(V) | watchdog timer | Programmable alarm | countdown timer | VDD (clock)(V) | Leap year tracking | IDD(nA) | temperature compensation | Tamb(Cel) | AEC-Q100 compliant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCF8583BS | SOT662-1 (HVQFN20) | 1/100th sec to year | I2C | 2.5 to 6.0 | no | yes | yes | 1.0 to 6.0 | no | 10000 | no | -40 to +85 | no |
| PCF8583P | SOT97 | 1/100th sec to year | I2C | 2.5 to 6.0 | no | yes | yes | 1.0 to 6.0 | no | 10000 | no | -40 to +85 | no |
| PCF8583T | SOT176-1 (SO8) | 1/100th sec to year | I2C | 2.5 to 6.0 | no | yes | yes | 1.0 to 6.0 | no | 10000 | no | -40 to +85 | no |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCF8583BS | PCF8583BS,518 | PCF8583BS | Always Pb-free | null | null | 3 | 3 | ||
| PCF8583P/F5 | PCF8583P/F5,112 | PCF8583P/F5 | Always Pb-free | ||||||
| PCF8583T/5 | PCF8583T/5,518 | PCF8583T/5 | week 5, 2005 | 2 | 2 | ||||
| PCF8583T/5 | PCF8583T/5,512 | PCF8583T/5 | week 5, 2005 | 2 | 2 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCF8583BS | PCF8583BS/5,118 | PCF8583BS | Always Pb-free | null | null | 3 | 3 | ||
| PCF8583P/F4 | - | NA | NA | ||||||
| PCF8583T/5 | PCF8583T/5,112 | PCF8583T/5 | Always Pb-free | ||||||
| PCF8583T/5 | PCF8583T/5,118 | PCF8583T/5 | Always Pb-free | ||||||
| PCF8583T/F4 | - | NA | NA | ||||||
| PCF8583T/F5 | PCF8583T/F5,118 | 1 | NA | ||||||
| PCF8583T/F5 | PCF8583T/F5,112 | 1 | NA | ||||||
| PCF8583U/5/F5 | PCF8583U/5/F5,015 | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Clock and calendar with 240 x 8-bit RAM (v.6.0) | 2010-10-06 | |
| Application note | ESD and EMC sensitivity of IC (v.1.0) | 2010-11-16 | |
| Application note | A guide to designing for ESD and EMC (v.2.0) | 2010-01-22 | |
| Brochure | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0) | 2008-06-01 | |
| Leaflet | I2C Selection Guide 2H 2011 (v.1.0) | 2011-09-29 | |
| Other type | Application guide: Set-top boxes (STBs) (v.1.0) | 2011-11-28 | |
| User manual | User Manual for NXP Real Time Clocks PCF85x3, PCA8565 and PCF2123, PCA2125 (v.1.0) | 2008-12-30 | |
| User manual | I2C-bus specification and user manual (v.3.0) | 2007-06-26 | |
| User manual | I2C Demonstration Board 2005-1 Quick Start Guide (v.1.0) | 2006-06-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us