UJA1075ATW

High-speed CAN/ LIN core system basis chip


Quick ordering

DistributorIn Stock
OR:  

The UJA1075A core System Basis Chip (SBC) replaces the basic discrete components commonly found in Electronic Control Units (ECU) with a high-speed Controller Area Network (CAN) and a Local Interconnect Network (LIN) interface.

The UJA1075A supports the networking applications used to control power and sensor peripherals by using a high-speed CAN as the main network interface and the LIN interface as a local sub-bus.

The core SBC contains the following integrated devices:

  • High-speed CAN transceiver, inter-operable and downward compatible with CAN transceiver TJA1042, and compatible with the ISO 11898-2 and ISO 11898-5 standards
  • LIN transceiver compliant with LIN 2.1, LIN 2.0 and SAE J2602, and compatible with LIN 1.3
  • Advanced independent watchdog (UJA1075A/xx/WD versions)
  • 250 mA voltage regulator for supplying a microcontroller; extendable with external PNP transistor for increased current capability and dissipation distribution
  • Separate voltage regulator for supplying the on-board CAN transceiver
  • Serial Peripheral Interface (SPI) (full duplex)
  • 2 local wake-up input ports
  • Limp home output port

In addition to the advantages gained from integrating these common ECU functions in a single package, the core SBC offers an intelligent combination of system-specific functions such as:

  • Advanced low-power concept
  • Safe and controlled system start-up behavior
  • Detailed status reporting on system and sub-system levels

The UJA1075A is designed to be used in combination with a microcontroller that incorporates a CAN controller. The SBC ensures that the microcontroller always starts up in a controlled manner.

Features and benefits

2.1 General

  • Contains a full set of CAN and LIN ECU functions:
    • CAN transceiver and LIN transceiver
    • Scalable 3.3 V or 5 V voltage regulator delivering up to 250 mA for a microcontroller and peripheral circuitry; an external PNP transistor can be connected for better heat distribution over the PCB
    • Separate voltage regulator for the CAN transceiver (5 V)
    • Watchdog with Window and Timeout modes and on-chip oscillator
    • Serial Peripheral Interface (SPI) for communicating with the microcontroller
    • ECU power management system
  • Designed for automotive applications:
    • Enhanced ElectroMagnetic Compatibility (EMC) performance
    • ±8 kV ElectroStatic Discharge (ESD) protection Human Body Model (HBM) on the CAN/LIN bus pins and the wake-up pins
    • ±6 kV ElectroStatic Discharge protection IEC 61000-4-2 on the CAN/LIN bus pins and the wake-up pins
    • ±58 V short-circuit proof CAN/LIN bus pins
    • Battery and CAN/LIN bus pins are protected against transients in accordance with ISO 7637-3
  • Supports remote flash programming via the CAN bus
  • Small 6.1 mm × 11 mm HTSSOP32 package with low thermal resistance
  • Pb-free; Restriction of Hazardous Substances Directive (RoHS) and dark green compliant

2.2 CAN transceiver

  • ISO 11898-2 and ISO 11898-5 compliant high-speed CAN transceiver
  • Dedicated low dropout voltage regulator for the CAN bus:
    • Independent of the microcontroller supply
    • Significantly improves EMC performance
  • Bus connections are truly floating when power is off
  • SPLIT output pin for stabilizing the recessive bus level

2.3 LIN transceiver

  • LIN 2.1 compliant LIN transceiver
  • Compliant with SAE J2602
  • Downward compatible with LIN 2.0 and LIN 1.3
  • Low slope mode for optimized EMC performance
  • Integrated LIN termination diode at pin DLIN

2.4 Power management

  • Wake-up via CAN, LIN or local wake-up pins with wake-up source detection
  • 2 wake-up pins:
    • WAKE1 and WAKE2 inputs can be switched off to reduce current flow
    • Output signal (WBIAS) to bias the wake-up pins, selectable sampling time of 16 ms or 64 ms
  • Standby mode with very low standby current and full wake-up capability; V1 active to maintain supply to the microcontroller
  • Sleep mode with very low sleep current and full wake-up capability

2.5 Control and diagnostic features

  • Safe and predictable behavior under all conditions
  • Programmable watchdog with independent clock source:
    • Window, Timeout (with optional cyclic wake-up) and Off modes supported (with automatic re-enable in the event of an interrupt)
  • 16-bit Serial Peripheral Interface (SPI) for configuration, control and diagnosis
  • Global enable output for controlling safety-critical hardware
  • Limp home output (LIMP) for activating application-specific ‘limp home’ hardware in the event of a serious system malfunction
  • Overtemperature shutdown
  • Interrupt output pin; interrupts can be individually configured to signal V1/V2 undervoltage, CAN/LIN/local wake-up and cyclic and power-on interrupt events
  • Bidirectional reset pin with variable power-on reset length to support a variety of microcontrollers
  • Software-initiated system reset

2.6 Voltage regulators

  • Main voltage regulator V1:
    • Scalable voltage regulator for the microcontroller, its peripherals and additional external transceivers
    • ±2 % accuracy
    • 3.3 V and 5 V versions available
    • Delivers up to 250 mA and can be combined with an external PNP transistor for better heat distribution over the PCB
    • Selectable current threshold at which the external PNP transistor starts to deliver current
    • Undervoltage warning at 90 % of nominal output voltage and undervoltage reset at 90 % or 70 % of nominal output voltage
    • Can operate at VBAT voltages down to 4.5 V (e.g. during cranking), in accordance with ISO 7637 pulse 4/4b and ISO 16750-2
    • Stable output under all conditions
  • Voltage regulator V2 for CAN transceiver:
    • Dedicated voltage regulator for on-chip high-speed CAN transceiver
    • Undervoltage warning at 90 % of nominal output voltage
    • Can be switched off; CAN transceiver can be supplied by V1 or by an external voltage regulator
    • Can operate at VBAT voltages down to 5.5 V (e.g. during cranking) in accordance with ISO 7637, pulse 4
    • Stable output under all conditions
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

Type numberPackagePackage nameApplicationCategoryConfigurationFunctionNumber of pinsSupply voltage [min](V)Supply voltage [max](V)Transceiver type
UJA1075ATWSOT549-1
(HTSSOP32)
HTSSOP32AutomotiveCore SBCHS-CAN transceiver; LIN transceiver; 2 voltage regulators; watchdogSystem Basis Chip324.528HS-CAN; LIN

Similar products

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
UJA1075ATW/3V3UJA1075ATW/3V3,1189352 924 18118Volume productionSOT549-1
(HTSSOP32)
Reel Pack, SMD, 13"Standard Marking
UJA1075ATW/3V3UJA1075ATW/3V3,1129352 924 18112Volume productionSOT549-1
(HTSSOP32)
TubeStandard Marking
UJA1075ATW/3V3/WDUJA1075ATW/3V3WD,19352 924 17118Volume productionSOT549-1
(HTSSOP32)
Reel Pack, SMD, 13"Standard Marking
UJA1075ATW/3V3/WDUJA1075ATW/3V3/WD,9352 924 17112Volume productionSOT549-1
(HTSSOP32)
TubeStandard Marking
UJA1075ATW/5V0UJA1075ATW/5V0,1129352 924 15112Volume productionSOT549-1
(HTSSOP32)
TubeStandard Marking
UJA1075ATW/5V0UJA1075ATW/5V0,1189352 924 15118Volume productionSOT549-1
(HTSSOP32)
Reel Pack, SMD, 13"Standard Marking
UJA1075ATW/5V0/WDUJA1075ATW/5V0WD,19352 924 16118Volume productionSOT549-1
(HTSSOP32)
Reel Pack, SMD, 13"Standard Marking
UJA1075ATW/5V0/WDUJA1075ATW/5V0/WD,9352 924 16112Volume productionSOT549-1
(HTSSOP32)
TubeStandard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT549-1HTSSOP32plastic thermal enhanced thin shrink small outline package; 32 leads; body width 6.1 mm; lead pitch 0.65 mm; exposed die padMO-153 (JEDEC); 2005-11-02

Related documents

Reflow soldering

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
UJA1075ATW/3V3UJA1075ATW/3V3,118UJA1075ATW/3V3Always Pb-free11
UJA1075ATW/3V3UJA1075ATW/3V3,112UJA1075ATW/3V3Always Pb-free11
UJA1075ATW/3V3/WDUJA1075ATW/3V3WD,1UJA1075ATW/3V3/WDAlways Pb-free11
UJA1075ATW/3V3/WDUJA1075ATW/3V3/WD,UJA1075ATW/3V3/WDAlways Pb-free11
UJA1075ATW/5V0UJA1075ATW/5V0,112UJA1075ATW/5V0Always Pb-free11
UJA1075ATW/5V0UJA1075ATW/5V0,118UJA1075ATW/5V0Always Pb-free11
UJA1075ATW/5V0/WDUJA1075ATW/5V0WD,1UJA1075ATW/5V0/WDAlways Pb-free11
UJA1075ATW/5V0/WDUJA1075ATW/5V0/WD,UJA1075ATW/5V0/WDAlways Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
UJA1075AHigh-speed CAN/ LIN core system basis chipData sheetpdf2011-01-28

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
UJA1075ATW/3V39352 924 18118UJA1075ATW/3V3,118      not available
UJA1075ATW/3V39352 924 18112UJA1075ATW/3V3,112      not available
UJA1075ATW/3V3/WD9352 924 17118UJA1075ATW/3V3WD,1       
UJA1075ATW/3V3/WD9352 924 17112UJA1075ATW/3V3/WD,      not available
UJA1075ATW/5V09352 924 15112UJA1075ATW/5V0,112      not available
UJA1075ATW/5V09352 924 15118UJA1075ATW/5V0,118       
UJA1075ATW/5V0/WD9352 924 16118UJA1075ATW/5V0WD,1ASIAWPI8,000200005/22/2013Buy online 
UJA1075ATW/5V0/WD9352 924 16112UJA1075ATW/5V0/WD,      not available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.