UJA1164TK

Mini high-speed CAN system basis chip with Standby mode & watchdog


Quick ordering

DistributorIn Stock
OR:  

The UJA1164 is a mini high-speed CAN System Basis Chip (SBC) containing an ISO 11898-2/5 compliant HS-CAN transceiver and an integrated 5 V/100 mA supply for a microcontroller. It also features a watchdog and a Serial Peripheral Interface (SPI). The UJA1164 can be operated in a very low-current Standby mode with bus wake-up capability and supports ISO 11898-6 compliant autonomous CAN biasing.

The UJA1164 implements the standard CAN physical layer as defined in the current ISO11898 standard (-2 and -5). Pending the release of the updated version of ISO11898 including CAN FD, additional timing parameters defining loop delay symmetry are included. This implementation enables reliable communication in the CAN FD fast phase at data rates up to 2 Mbit/s.

A number of configuration settings are stored in non-volatile memory, allowing the SBC to be adapted for use in a specific application. This makes it possible to configure the power-on behavior of the UJA1164 to meet the requirements of different applications.

Features and benefits

General

  • ISO 11898-2 and ISO 11898-5 compliant high-speed CAN transceiver
  • Loop delay symmetry timing enables reliable communication at data rates up to 2 Mbit/s in the CAN FD fast phase
  • Autonomous bus biasing according to ISO 11898-6
  • Fully integrated 5 V/100 mA low-drop voltage regulator for 5 V microcontroller supply (V1)
  • Bus connections are truly floating when power to pin BAT is off

Designed for automotive applications

  • ±8 kV ElectroStatic Discharge (ESD) protection, according to the Human Body Model (HBM) on the CAN bus pins
  • ±6 kV ESD protection, according to IEC 61000-4-2 on the CAN bus pins and on pin BAT
  • CAN bus pins short-circuit proof to ±58 V
  • Battery and CAN bus pins protected against automotive transients according to ISO 7637-3
  • Very low quiescent current in Standby mode with full wake-up capability
  • Leadless HVSON14 package (3.0 mm  4.5 mm) with improved Automated Optical Inspection (AOI) capability and low thermal resistance
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)

Low-drop voltage regulator for 5 V microcontroller supply (V1)

  • 5 V nominal output; ±2 % accuracy
  • 100 mA output current capability
  • Current limiting above 150 mA
  • On-resistance of 5 Ω (max)
  • Support for microcontroller RAM retention down to a battery voltage of 2 V
  • Undervoltage reset with selectable detection thresholds: 60 %, 70 %, 80 % or 90 % of output voltage
  • Excellent transient response with a 4.7 μF ceramic output capacitor
  • Short-circuit to GND/overload protection on pin V1

Power Management

  • Standby mode featuring very low supply current; voltage V1 remains active to maintain the supply to the microcontroller
  • Remote wake-up capability via standard CAN wake-up pattern
  • Wake-up source recognition
  • Remote wake-up can be disabled to reduce current consumption

System control and diagnostic features

  • Mode control via the Serial Peripheral Interface (SPI)
  • Overtemperature warning and shutdown
  • Watchdog with independent clock source
  • Watchdog can be operated in Window, Timeout and Autonomous modes
  • Optional cyclic wake-up in watchdog Timeout mode
  • Watchdog automatically re-enabled when wake-up event captured
  • Watchdog period selectable between 8 ms and 4 s
  • Supports remote flash programming via the CAN bus
  • 16-, 24- and 32-bit SPI for configuration, control and diagnosis
  • Bidirectional reset pin with variable power-on reset length to support a variety of microcontrollers
  • Configuration of selected functions via non-volatile memory
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

Type numberPackage versionPackage name
UJA1164TKSOT1086-2HVSON14

Similar products

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingProduct statusMarkingOrderable part number, (Ordering code (12NC))
UJA1164TKHVSON14
(SOT1086-2)
sot1086-2_posot1086-2_fr
Reel Pack, SMD, 13" Q1/T1ActiveStandard MarkingUJA1164TK,118
( 9352 946 16118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL LF
UJA1164TKUJA1164TK,118UJA1164TKAlways Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
UJA1164Mini high-speed CAN system basis chip with Standby mode & watchdogData sheetpdf2014-05-27
sot1086-2_frFootprint for reflow soldering SOT1086-2Reflow solderingpdf2012-04-18
SOT1086-2_118HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118Packingpdf2013-05-21
sot1086-2_poplastic, thermal enhanced very thin small outline package; no leads; 14 terminalsOutline drawingpdf2010-09-21

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
UJA1164TK9352 946 16118UJA1164TK,118       

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"","category":[],"basictype":["UJA1164TK"]}

How to search?

Already registered to MyNXP? or Register

Feedback

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

Fields with an * are required

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

Fields with an * are required

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

Fields with an * are required

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

Fields with an * are required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.