TJA1041T

High-speed CAN transceiver with standby and sleep mode


Quick ordering

DistributorIn Stock
OR:  

The TJA1041 provides an advanced interface between the protocol controller and the physical bus in a Controller Area Network (CAN) node. The TJA1041 is primarily intended for automotive high-speed CAN applications (up to 1 Mbit/s). The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller. The TJA1041 is fully compatible to the ISO 11898 standard, and offers excellent ElectroMagnetic Compatibility (EMC) performance, very low power consumption, and passive behavior when supply voltage is off. The advanced features include:

  • Low-power management, supporting local and remote wake-up with wake-up source recognition and the capability to control the power supply in the rest of the node
  • Several protection and diagnosis functions including short circuits of the bus lines and first battery connection
  • Automatic adaptation of the I/O-levels, in line with the supply voltage of the controller

Features and benefits

Optimized for in-vehicle high speed communication

  • Fully compatible with the ISO 11898 standard
  • Communication speed up to 1 Mbit/s
  • Very low ElectroMagnetic Emission (EME)
  • Differential receiver with wide common-mode range, offering high ElectroMagnetic Immunity (EMI)
  • Passive behavior when supply voltage is off
  • Automatic I/O-level adaptation to the host controller supply voltage
  • Recessive bus DC voltage stabilization for further improvement of EME behavior
  • Listen-only mode for node diagnosis and failure containment
  • Allows implementation of large networks (more than 110 nodes)

Low-power management

  • Very low-current in Standby and Sleep mode, with local and remote wake-up
  • Capability to power-down the entire node, still allowing local and remote wake-up
  • Wake-up source recognition

Protection and diagnosis (detection and signalling)

  • TXD dominant clamping handler with diagnosis
  • RXD recessive clamping handler with diagnosis
  • TXD-to-RXD short-circuit handler with diagnosis
  • Overtemperature protection with diagnosis
  • Undervoltage detection on pins VCC, VI/O and VBAT
  • Automotive environment transient protected bus pins and pin VBAT
  • Short-circuit proof bus pins and pin SPLIT (to battery and to ground)
  • Bus line short-circuit diagnosis
  • Bus dominant clamping diagnosis
  • Cold start diagnosis (first battery connection)
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: TJA1041T
Block diagram: TJA1041T

Parametrics of this product

Type numberPackagePackage nameApplicationCategoryConfigurationController typeFeaturesFunctionNumber of pinsSupply voltage [min](V)Supply voltage [max](V)Transceiver type
TJA1041TSOT108-1
(SO14)
SO14AutomotivetransceiverHS-CAN transceiverCAN InterfaceISO11898-2 compliant; standby mode; sleep mode; local & remote wake-up; node power management; diagnosticsHS-CAN Transceivers144.755.25High Speed CAN

Similar products

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
TJA1041T/CMTJA1041T/CM,1189352 979 72118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
TJA1041T/N1TJA1041T/N1,1129352 687 37112Withdrawn
Replacement product
SOT108-1
(SO14)
TubeStandard Marking
TJA1041T/N1TJA1041T/N1,5189352 687 37518Discontinued
Replacement product
SOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking
TJA1041T/N1TJA1041T/N1,1189352 687 37118Withdrawn
Replacement product
SOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking
TJA1041T/VMTJA1041T/VM,5129352 879 65512Discontinued
Replacement product
SOT108-1
(SO14)
Tube Dry PackStandard Marking
TJA1041T/VMTJA1041T/VM,5189352 879 65518Discontinued
Replacement product
SOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking
TJA1041T/NTJA1041T/N,1189352 772 87118Withdrawn
Replacement product
SOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking
TJA1041T/N1MTJA1041T/N1M,5189352 879 64518Discontinued
Replacement product
SOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT108-1SO14plastic small outline package; 14 leads; body width 3.9 mmMS-012 (JEDEC); 076E06 (IEC); 2003-02-19

Related documents

Reflow soldering

Selection guide

Wave soldering

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TJA1041T/N193526873711230-jun-0930-jun-09TJA1041T/VMDN 64
  • Sole source product
  • Non-availability. No last time buy possible
Non-Manufacturable.
TJA1041T/N193526873751831-dec-0930-jun-10TJA1041T/VMDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
Limited Availability. FAB ICN5 Closure. Refer to PCN200901054F1 dated March 6, 2009. Replacement type with new diffusion fab location only.
TJA1041T/N193526873711830-jun-0930-jun-09TJA1041T/VMDN 64
  • Sole source product
  • Non-availability. No last time buy possible
Non-Manufacturable.
TJA1041T/VM93528796551231-Oct-1330-Apr-14TJA1041T/CMDN NXP-DN_201304011DNVersion WithdrawalFor Replacement Part, contact Marketing and/or refer to APCN 201209019A dated 04-Dec-2012 and final PCN 201209019F02 date April 2013.
TJA1041T/VM93528796551831-Oct-1330-Apr-14TJA1041T/CMDN NXP-DN_201304011DNVersion WithdrawalFor Replacement Part, contact Marketing and/or refer to APCN 201209019A dated 04-Dec-2012 and final PCN 201209019F02 date April 2013.
TJA1041T/N93527728711830-Jun-0731-Dec-07see commentsDN 935268737118"
  • Multi source product
  • Standard availability
"Alternate leadfree 12NC
TJA1041T/N1M93528796451831-dec-0930-jun-10TJA1041T/VMDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
Limited Availability. FAB ICN5 Closure. Refer to PCN200901054F1 dated March 6, 2009. Replacement type with new diffusion fab location only.

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TJA1041T/CMTJA1041T/CM,118TJA1041T/CMAlways Pb-free11

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TJA1041T/N1TJA1041T/N1,112TJA1041T/N1week 8, 200523
TJA1041T/N1TJA1041T/N1,518TJA1041T/N1Always Pb-free23
TJA1041T/N1TJA1041T/N1,118TJA1041T/N1week 8, 200523
TJA1041T/VMTJA1041T/VM,512TJA1041T/VMAlways Pb-free33
TJA1041T/VMTJA1041T/VM,518TJA1041T/VMAlways Pb-free33
TJA1041T/NTJA1041T/N,118Not available11
TJA1041T/N1MTJA1041T/N1M,518TJA1041T/N1MAlways Pb-free33
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TJA1041T/N193526873711230-jun-0930-jun-09TJA1041T/VMDN 64
  • Sole source product
  • Non-availability. No last time buy possible
Non-Manufacturable.
TJA1041T/N193526873751831-dec-0930-jun-10TJA1041T/VMDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
Limited Availability. FAB ICN5 Closure. Refer to PCN200901054F1 dated March 6, 2009. Replacement type with new diffusion fab location only.
TJA1041T/N193526873711830-jun-0930-jun-09TJA1041T/VMDN 64
  • Sole source product
  • Non-availability. No last time buy possible
Non-Manufacturable.
TJA1041T/VM93528796551231-Oct-1330-Apr-14TJA1041T/CMDN NXP-DN_201304011DNVersion WithdrawalFor Replacement Part, contact Marketing and/or refer to APCN 201209019A dated 04-Dec-2012 and final PCN 201209019F02 date April 2013.
TJA1041T/VM93528796551831-Oct-1330-Apr-14TJA1041T/CMDN NXP-DN_201304011DNVersion WithdrawalFor Replacement Part, contact Marketing and/or refer to APCN 201209019A dated 04-Dec-2012 and final PCN 201209019F02 date April 2013.
TJA1041T/N93527728711830-Jun-0731-Dec-07see commentsDN 935268737118"
  • Multi source product
  • Standard availability
"Alternate leadfree 12NC
TJA1041T/N1M93528796451831-dec-0930-jun-10TJA1041T/VMDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
Limited Availability. FAB ICN5 Closure. Refer to PCN200901054F1 dated March 6, 2009. Replacement type with new diffusion fab location only.

Documentation for this product

File nameTitleTypeFormatDate
TJA1041High-speed CAN transceiver with standby and sleep modeData sheetpdf2007-12-05
AN00094TJA1041/1041A high speed CAN transceiverApplication notepdf2006-11-08
AN00020TJA1050 high speed CAN transceiverApplication notepdf2006-11-10
AN10211TJA1040 high speed CAN transceiverApplication notepdf2006-11-10
PCA82C250_251_TJA1040_TJA1050Upgrading Note PCA82C250/251 -> TJA1040, TJA1050Other typepdf2001-11-20

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TJA1041T/CM9352 979 72118TJA1041T/CM,118       

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.