As the leading supplier of FlexRay transceivers, NXP has been active in FlexRay development for 10 years. We successfully introduced FlexRay transceivers ‘on the road’ in 2006. Since then well over 2 million FlexRay transceivers have been shipped.
Interface and connectivity
Latest videos
Let your Automotive Electronics do the talking...

NXP provides the best-in-class FlexRay transceivers
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Passed the latest FlexRay conformance tests – robust networking
- Reduced CO2 exhaust resulting from advanced power saving modes – very low current consumption in standby and sleep mode
- Meet OEM’s quality and reliability criteria – unlike competitors
- Additional communication robustness due to instant shut down interface(BGE pin)
- High immunity to ESD
- Dark green package reduces recycling hazards
- Full EPL 3.0.1 and JasPar compliant portfolio in development
- Reliable implementation of start-stop functions through defined under-voltage behavior
Key applications
- ABS/ESP
- Transmission control units
- Stop-start systems
- Motor management
- Adaptive cruise control [with radar]
Related links
Leaflet
- NXP HS-CAN transceiver TJA1145 & SBC UJA1168 for partial networking (pdf) (v.3.0, 2011-08-22)
Line card
- IVN Linecard: NXP Automotive networking solutions (pdf) (v.1.0, 2011-06-10)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
FlexRay technology provides higher bandwidth and deterministic latency, enabling the development of innovative, next-generation systems that help the automotive industry take another step towards zero emission and zero accident driving. It also helps counteract the increase in cables as more and more systems are connected in the car, reducing weight and the use of raw materials. Furthermore FlexRay will enable x-by-wire applications that by electrification of existing mechanical implementations have a significant weight- and emission-saving potential. NXP provides the best-in-class FlexRay transceivers with extensive feature-sets, and offers well recognized system and application support.
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| TJA1080ATS | FlexRay transceiver | Download datasheet Order sample Buy online | |
| TJA1081TS | FlexRay node transceiver | Download datasheet Order sample Buy online | |
| TJA1082TT | FlexRay node transceiver | Download datasheet Order sample Buy online |







Follow us