A recognized IVN (In-Vehicle Networking) leader, NXP Semiconductors is a key player in promoting the LIN bus as the industry standard for low-cost communications in automotive applications. We offer an extensive range of LIN solutions, giving you the utmost freedom and flexibility when designing LIN-based systems.
Interface and connectivity
Latest videos
Let your Automotive Electronics do the talking...

Shift your automotive LIN applications to the next level
- Overview
- Description
- Products
- Parametric search
New and updated products
Key features and benefits
- LIN 1.3/2.0/2.1 / SAE J2602
- Well-proven device at OEMs worldwide
- Small packages: SO8 (5 x 6.2 x 1.75 mm) and HVSON8 (3 x 3 x 0.85 mm), 70% reduction in board area and weight
- Comprehensive application range supported
- Low power ‘Sleep’ mode with local and remote wake-up
- Very low power consumption in sleep mode
- Compatible with 3.3 V and 5 V
- No limitation on microcontroller supply version
- Good EMC performance
- K-Line function and bare die oil bath application supported
Key applications
- Rain sensor
- Wiper motor
- Switch panel
- Body control module
- Steering wheel module
Related links
Leaflet
- NXP HS-CAN transceiver TJA1145 & SBC UJA1168 for partial networking (pdf) (v.3.0, 2011-08-22)
- Higher performance in less space with 3rd generation with dual HS-CAN transceiver (pdf) (v.2.0, 2011-07-08)
- Compact, cost-effective LIN slave SBC; TJA1028 NXP LIN2.x/J2602 transceiver with integrated voltage regulator (pdf) (v.1.0, 2010-06-01)
- Smaller, lighter LIN2.1 transceiver in leadless HVSON8 package; NXP standalone LIN2.1 transceiver TJA1021TK/20 in HVSON8 (pdf) (v.1.0, 2009-10-01)
- An easy first step to simplifying sub-bus applications; LIN transceiver TJA1020 (pdf) (v.1.0, 2006-09-01)
- Shift your automotive LIN applications to the next level; LIN 2.0/SAE-J2602 standalone transceiver TJA1021 (pdf) (v.1.0, 2006-09-01)
- "Top-level solutions for local bus applications; Complete LIN portfolio" (pdf) (v.1.0, 2006-09-01)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Building on 15 years of IVN developments, we offer a complete portfolio covering all key automotive network standards. We engage closely with car manufacturers and module makers to provide insightful solutions that meet your needs – pushing down overall network costs while driving up system performance, communication speeds, quality and reliability.







Follow us