Dual LIN 2.2A/SAE J2602 Transceiver

Product Details

Block Diagram

Choose a diagram:

TJA1022 Block Diagram

TJA1022 Block Diagram

TJA1022 Block Diagram

TJA1022 Block Diagram

Features

General

  • Two LIN transceivers in a single package
  • LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and SAE J2602 compliant
  • Baud rate up to 20 kBd
  • Very low ElectroMagnetic Emissions (EME)
  • Very low current consumption in Sleep mode with remote LIN wake-up
  • Input levels compatible with 3.3 V and 5 V devices
  • Integrated termination resistors for LIN follower applications
  • Passive behavior in unpowered state
  • Operational during cranking pulse: full operation from 5 V upwards
  • Undervoltage detection
  • K-line compatible
  • Available in SO14 and HVSON14 packages
  • Leadless HVSON14 package (3.0 mm × 4.5 mm) with improved Automated Optical Inspection (AOI) capability
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)
  • Pin-compatible with the TJA1020, TJA1021 and TJA1027
  • Software-compatible with the TJA1027

Protection

  • Very high ElectroMagnetic Immunity (EMI)
  • Very high ESD robustness: ±8 kV according to IEC 61000-4-2 for pins LIN1, LIN2 and VBAT
  • Bus terminal and battery pin protected against transients in the automotive environment (ISO 7637)
  • Bus terminal short-circuit proof to battery and ground
  • Thermally protected
  • Initial TXD dominant check when switching to Normal mode
  • TXD dominant time-out function

Part numbers include: TJA1022HG, TJA1022T, TJA1022TK.

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Resources

Design Files

Hardware

4 hardware offerings

Support

What do you need help with?