System basis chips, including our UJA107xA, UJA106x and TJA1028, offer a compact and scalable solution for today’s automotive control units.
Interface and connectivity
Latest videos
Let your Automotive Electronics do the talking...

System basis chips offer a compact and scalable solution for today’s automotive control units
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Low battery operation for start stop systems and HEV cars
- Reduce size and power consumption
- Low standby and sleep mode current
- Fully compliant to LIN and CAN industry standards
- Flexible number of integrated LIN and CAN transceivers
- Pin compatibility amongst all family members
- Reduced system cost through low component count and less PCB space
- Excellent EMC and ESD performance meeting major car OEM requirements
Key applications
- Body control units
- HVAC systems
- Transmission control units
- Door control units
Related links
Data sheet
- High-speed CAN/dual LIN core system basis chip (pdf) (v.2.0, 2011-01-28)
Leaflet
- Latest SBCs make automotive networked ECUs more flexible, more scalable; NXP system basis chip family UJA107xA (pdf) (v.1.0, 2010-06-01)
- Taking the complexity out of automotive networking; Fail-Safe System Basis Chips UJA106x (pdf) (v.1.0, 2009-06-01)
Line card
- IVN Linecard: NXP Automotive networking solutions (pdf) (v.1.0, 2011-06-10)
Other type
- UJA1078A,高速CAN/ デュアルLIN コアシステムベースチップ,データシート (pdf) (v.1.0, 2012-05-08)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Highly integrated in-vehicle-networking (IVN) products such as our system basis chip (SBC) families solve your biggest challenges when designing innovative electronic control units – size, scalability and power consumption. You can reduce standby current consumption to the bare minimum in applications such as body controllers by combining our SBCs with other smart NXP products.
Scalable platform
With vehicles having an increasing number of networked components, we offer the transceiver solutions you need to ensure your automotive electronics communicate efficiently and intelligently. Our SBC families with scalable platform approach allow you to create robust, fail-safe ECUs quickly and easily. They give you a scalable, flexible networking and power management solution in a single package, and provide full PCB design flexibility.
Our SBC families
The UJA107xA, a core SBC family, targets applications with CAN/LIN networks and provides a scalable 5 V or 3.3 V supply system supporting up to 250 mA. Additional features like Watchdog, Limp Home, Enable and dedicated Wake inputs are integrated as well. The UJA106x SBC family incorporates additional fail-safe features. Also, the family consists of many products sharing the same package and pin-out, enabling easy exchange of variants. In the TJA1028, a LIN transceiver is integrated with a supply system that supports 5 V or 3.3 V up to 70 mA. It makes a very compact solution for LIN slave applications. The UJA1023 is an integrated LIN IO slave system that controls 8 I/O ports via communication on the LIN bus.







Follow us