SC16C554BIB80
5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.) with 16-byte FIFOs
The SC16C554B/554DB is a 4-channel Universal Asynchronous Receiver and Transmitter (QUART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s. It comes with an Intel (16 mode) or Motorola (68 mode) interface.
The SC16C554B/554DB is pin compatible with the ST16C554 and TL16C554 and it will power-up to be functionally equivalent to the 16C454. Programming of control registers enables the added features of the SC16C554B/554DB. Some of these added features are the 16-byte receive and transmit FIFOs, four receive trigger levels. The SC16C554B/554DB also provides DMA mode data transfers through FIFO trigger levels and the TXRDY and RXRDY signals. (TXRDY and RXRDY signals are not available in the HVQFN48 package.) On-board status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows on-board diagnostics.
The SC16C554B/554DB operates at 5 V, 3.3 V and 2.5 V, and the industrial temperature range, and is available in plastic PLCC68, LQFP64, LQFP80, and HVQFN48 packages. On the HVQFN48 package only, channel C has all the modem pins. Channels A and B have only RTSn and CTSn pins and channel D does not have any modem pin.
5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.) with 16-byte FIFOs
| Type number | Package |
|---|---|
| SC16C554BIB80 | SOT315-1 (LQFP80) |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| SC16C554BIB80 | SC16C554BIB80,528 | 9352 749 34528 | Volume production | SOT315-1 (LQFP80) | Reel Dry Pack, SMD, 13",Turned | SC16C554BIB80 |
| SC16C554BIB80 | SC16C554BIB80,551 | 9352 749 34551 | Volume production | SOT315-1 (LQFP80) | Tray Dry Pack, Bakeable, Single | SC16C554BIB80 |
| SC16C554BIB80 | SC16C554BIB80,557 | 9352 749 34557 | Volume production | SOT315-1 (LQFP80) | Tray Dry Pack, Bakeable, Multiple | SC16C554BIB80 |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT315-1 | LQFP80 | plastic low profile quad flat package; 80 leads; body 12 x 12 x 1.4 mm | MS-026 (JEDEC); 136E15 (IEC); | 2003-02-25 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SC16C554BIB80 | SC16C554BIB80,528 | SC16C554BIB80 | week 36, 2004 | 2.0 | 5.0E8 | 1 | 2 | ||
| SC16C554BIB80 | SC16C554BIB80,551 | SC16C554BIB80 | Always Pb-free | 2.0 | 5.0E8 | 1 | 2 | ||
| SC16C554BIB80 | SC16C554BIB80,557 | SC16C554BIB80 | Always Pb-free | 2.0 | 5.0E8 | 1 | 2 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| SC16C554B_554DB | 5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.) with 16-byte FIFOs | Data sheet | 2010-06-14 | |
| AN10307 | UART to Bluetooth interfacing | Application note | 2004-08-11 | |
| AN10353 | Application of UART in GPS navigation system | Application note | 2005-03-01 | |
| AN10257 | Differences between Philips SC16C devices and Philips low power SC16CxxxB devices | Application note | 2004-03-30 | |
| AN10312 | Differences between Philips 4-channel SC16C devices and Philips low power SC16CxxB devices | Application note | 2004-08-26 | |
| AN10319 | 8051 microcontroller to UART serial interface evaluation board | Application note | 2004-08-26 | |
| AN10339 | UART serial interface through USB evaluation board | Application note | 2005-02-18 | |
| 75017168 | High-speed UARTs and Bridge ICs | Brochure | 2012-05-14 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us