SC16C850LIET

1.8 V single UART, 5 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA) and 16 mode or 68 mode parallel bus interface


Quick ordering

DistributorIn Stock
OR:  

The SC16C850L is a 1.8 V, low power, single channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s. The SC16C850L is functionally (software) compatible with the SC16C650B. SC16C850L can be programmed to operate in extended mode (see Section 6.2) where additional advanced UART features are available. The SC16C850L UART provides enhanced UART functions with 128-byte FIFOs, modem control interface, and IrDA encoder/decoder. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loopback capability allows on-board diagnostics.

The SC16C850LIBS with Intel (16 mode) or Motorola (68 mode) bus host interface operates at 1.8 V and is available in a very small (Micro-UART) HVQFN32 package.

The SC16C850LIET with Intel (16 mode) bus host interface operates at 1.8 V and is available in a very small TFBGA36 package.

Features and benefits

  • Single channel high performance UART
  • Intel or Motorola bus interface selectable using 16/68 pin
  • 1.8 V operation
  • Up to 5 Mbit/s data rate
  • 128-byte transmit FIFO to reduce the bandwidth requirement of the external CPU
  • 128-byte receive FIFO with error flags to reduce the bandwidth requirement of the external CPU
  • 128 programmable Receive and Transmit FIFO interrupt trigger levels
  • 128 Receive and Transmit FIFO reporting levels (level counters)
  • Automatic software (Xon/Xoff) and hardware (RTS/CTS or DTR/DSR) flow control
  • Industrial temperature range (-40 °C to +85 °C)
  • 128 hardware and software trigger levels
  • Automatic 9-bit mode (RS-485) address detection
  • Automatic RS-485 driver turn-around with programmable delay
  • UART software reset
  • High resolution clock prescaler, from 0 to 15 with granularity of 1∨16 to allow non-standard UART clock to be used
  • Programmable Xon/Xoff characters
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: SC16C850LIB, SC16C850LIBS, SC16C850LIET
Block diagram: SC16C850LIB, SC16C850LIBS, SC16C850LIET
Block diagram: SC16C850LIB, SC16C850LIBS, SC16C850LIET
Block diagram: SC16C850LIB, SC16C850LIBS, SC16C850LIET

Parametrics of this product

Type numberPackage
SC16C850LIETSOT912-1
(TFBGA36)

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
SC16C850LIETSC16C850LIET,1159352 828 54115Volume productionSOT912-1
(TFBGA36)
Reel Pack, SMD, 7"850L
SC16C850LIETSC16C850LIET,1519352 828 54151Volume productionSOT912-1
(TFBGA36)
Tray Pack, Bakeable, Single850L
SC16C850LIETSC16C850LIET,1579352 828 54157Volume productionSOT912-1
(TFBGA36)
Tray Pack, Bakeable, Multiple850L
SC16C850LIETSC16C850LIET,1189352 828 54118Volume productionSOT912-1
(TFBGA36)
Reel Pack, SMD, 13"850L

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT912-1TFBGA36plastic thin fine-pitch ball grid array package; 36 balls; body 3.5 x 3.5 x 0.8 mm2005-09-01

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
SC16C850LIETSC16C850LIET,115SC16C850LIETAlways Pb-free4.02.5E8NA1
SC16C850LIETSC16C850LIET,151SC16C850LIETAlways Pb-free4.02.5E8NA1
SC16C850LIETSC16C850LIET,157SC16C850LIETAlways Pb-free4.02.5E8NA1
SC16C850LIETSC16C850LIET,118SC16C850LIETAlways Pb-free4.02.5E8NA1
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
SC16C850L1.8 V single UART, 5 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA) and 16 mode or 68 mode parallel bus interfaceData sheetpdf2011-02-01
AN10307UART to Bluetooth interfacingApplication notepdf2004-08-11
AN10353Application of UART in GPS navigation systemApplication notepdf2005-03-01
AN103198051 microcontroller to UART serial interface evaluation boardApplication notepdf2004-08-26
75017168High-speed UARTs and Bridge ICsBrochurepdf2012-05-14
75015769High-speed, low voltage, 128-byte FIFO 16C UARTs for portable applications; NXP single- and dual channel 1.8 V UARTs SC16C85xLeafletpdf2006-11-01

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SC16C850LIET9352 828 54115SC16C850LIET,115ASIAWPI100100005/24/2013Buy onlinenot available
   JAPANCHIP ONE STOP3005/24/2013Buy online 
SC16C850LIET9352 828 54151SC16C850LIET,151      not available
SC16C850LIET9352 828 54157SC16C850LIET,157       
SC16C850LIET9352 828 54118SC16C850LIET,118      not available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.