Design Files
1 design file
-
Symbols and Footprints
SC16C652BIBS-HVQFN32-CAD Symbol and PCB Footprint – BXL File
The SC16C652B is a 2 channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s. The SC16C652B is pin compatible with the SC16C2550. It will power-up to be functionally equivalent to the 16C2450. The SC16C652B provides enhanced UART functions with 32-byte FIFOs, modem control interface, DMA mode data transfer, and IrDA encoder/decoder. The DMA mode data transfer is controlled by the FIFO trigger levels and the TXRDY and RXRDY signals. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loop-back capability allows on-board diagnostics. Independent programmable baud rate generators are provided to select transmit and receive baud rates.
The SC16C652B operates at 5 V, 3.3 V and 2.5 V and the industrial temperature range and is available in plastic LQFP48 and very small (Micro-UART) HVQFN32 packages.
Select a section:
Part numbers include: SC16C652BIB48, SC16C652BIBS.
Quick reference to our documentation types.
1-5 of 23 documents
Please wait while your secure files are loading.
Select a section:
1 design file
Please wait while your secure files are loading.
3 engineering services
There are no results for this selection.
To find a complete list of our partners that support this product, please see our Partner Marketplace.