SC28L202A1DGG

Dual universal asynchronous receiver/transmitter (DUART)


Quick ordering

DistributorIn Stock
OR:  

The 28L202 is a high performance dual UART. Its functional and programming features closely match but greatly extend those of previous Philips dual channel UARTs. Its configuration on power up is similar that of the SC26C92. Its differences from the SC26C92 are: 256-character receiver, 256 character transmit FIFOs, 3 V and 5 V compatibility, 8 I/O ports for each UART-16 total, arbitrating interrupt system and overall faster bus and data speeds. It is fabricated in an advanced 0.5 micron CMOS process.

It is a member of the IMPACT®line of Data Communications parts

Pin programming will allow the device to operate with either the Motorola or Intel bus interface by changing the function of some pins (reset is inverted, DACKN, and IACKN enabled for example).

The Philips Semiconductors 28L202 Dual Universal Asynchronous Receiver/Transmitter (DUART) is a single-chip CMOS-LSI communications device that provides two full-duplex asynchronous receiver/transmitter channels in a single package. It interfaces directly with microprocessors and may be used in a polled or interrupt driven system. The use of the Interrupt system provides intelligent interrupt vectors.

The operating mode and data format of each channel may be programmed independently. Additionally, each receiver and transmitter can select its operating speed as one of twenty-seven fixed baud rates; a 16X clock derived from one of two programmable counter/timers, or an external 1X or 16X clock. The baud rate generator and counter/timer can operate directly from a crystal or from external clock inputs. The ability to independently program the operating speed of the receiver and transmitter make the DUART particularly attractive for dual-speed channel applications such as clustered terminal systems and bridges.

Each receiver and transmitter is buffered by 256 character FIFOs to nearly eliminate the potential of receiver overrun, transmitter underrun and to reduce interrupt overhead in interrupt driven systems. In addition, a flow control capability (Xon/Xoff and RTS/CTS) is provided to disable a remote transmitter when the receiver buffer is full.

Also provided on the 28L202 is a multipurpose 8-bit I/O for each channel. These can be used as general-purpose I/O ports or can be assigned specific functions (such as clock inputs or status and interrupt outputs) under program control. Normally they will be used for modem control and DMA interface. All ports have change of state detectors and input sections are always active making output signals available to the internal circuits and the control processor.

The 28L202 is available in a 52-pin TSSOP package. For other package options, contact Philips.

Features and benefits

  • Member of IMPACT family: 3.3 V to 5.0 V , -40 Cel to +85 Cel and 80xx or 68k bus interface (I/M modes) for all devices.
  • Bit-by-bit real time transmission error check for high data integrity systems.
  • Dual full-duplex independent asynchronous receiver/transmitters
  • 256 character FIFOs for each receiver and transmitter
  • Powers up to 9600 baud, 1 stop bit, no parity, 1 stop bit, interrupt disabled, all I/O set to input.
  • Pin programming to 68K or 80xxx bus interface
  • Three character recognition system per channel, used as:
    • General purpose character recognition
    • Xon/Xoff character recognition
    • Address recognition Wake up (multi-drop or '9 bit') mode
    • System provides 4 levels of automation on a recognition event
  • Programmable data format
    • 5 to 8 data bits plus parity and 9 bit mode
    • Odd, even, no parity or force parity
    • 9/16,1, 1.5 or 2 stop bits
  • 16-bit programmable Counter/Timer
  • Programmable baud rate for each receiver and transmitter selectable from:
    • 27 fixed rates: 50 to 2.0 Meg baud (includes MIDI® rate)
    • Other baud rates via external clocks and C/T
    • Programmable user-defined rates derived from a programmable Counter/timer
    • External 1X or 16X clock
  • Parity, framing, and overrun error detection
  • Line break detection and generation; false start bit detection
  • Programmable channel mode
    • Normal (full-duplex)
    • Automatic echo
    • Local loop back
    • Remote loop back
    • Multi-drop mode (also called 'wake-up' or '9-bit')
  • Multi-function 8 bit I/O input port per channel loosely assigned to each channel.
    • Can serve as clock or control inputs
    • Change of state detection on eight inputs
    • Inputs have typically >100 M Ω pull-up resistors
    • Modem and DMA interface
  • Versatile arbitrating interrupt system
    • Interrupt system totally supports 'single query' polling
    • Output port can be configured to provide a total of up to six separate interrupt type outputs that may be wire-ORed (switched to open drain).
    • Each FIFO can be independently programmed for any of 256 interrupt levels
    • Watch dog timer for each receiver
  • Maximum data transfer rates: 1X - 3 Mb/sec, 16X - 2 Mb/sec
  • Automatic wake-up mode for multi-drop applications
  • Start-end break interrupt/status
  • Detects break which originates in the middle of a character
  • On-chip crystal oscillator
  • Power down mode at less than 10 ua
  • Receiver time-out mode
  • Single +3.3V or +5V power supply
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

Type numberPackageNumber of pinsReceiver/Transmitter typeApplicationFunctionOperating Temperature(Cel)
SC28L202A1DGGSOT364-1
(TSSOP56)
56Dual UARTsData CommunicationReceivers/Transmitters-40~85

Similar products

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
SC28L202A1DGGSC28L202A1DGG,1129352 761 09112Volume productionSOT364-1
(TSSOP56)
TubeSC28L202A1DGG
SC28L202A1DGGSC28L202A1DGG,1299352 761 09129Volume productionSOT364-1
(TSSOP56)
SC28L202A1DGG
SC28L202A1DGGSC28L202A1DGG,1189352 761 09118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"SC28L202A1DGG
SC28L202A1DGG/GSC28L202A1DGG/G:119352 797 92112Volume productionSOT364-1
(TSSOP56)
TubeSC28L202A1DGG
SC28L202A1DGG/GSC28L202A1DGG/G,129352 797 92129Volume productionSOT364-1
(TSSOP56)
SC28L202A1DGG
SC28L202A1DGG/GSC28L202A1DGG/G,119352 797 92118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"SC28L202A1DGG

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
SC28L202A1DGG/GSC28L202A1DGG/G,519352 797 92512Withdrawn
Replacement product
SOT364-1
(TSSOP56)
Tube Dry PackSC28L202A1DGG

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT364-1TSSOP56plastic thin shrink small outline package; 56 leads; body width 6.1 mmMO-153 (JEDEC); 2003-02-19

Related documents

Wave soldering

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
SC28L202A1DGG/G935279792512DN

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
SC28L202A1DGGSC28L202A1DGG,112SC28L202A1DGGAlways Pb-free4.02.5E811
SC28L202A1DGGSC28L202A1DGG,129SC28L202A1DGGAlways Pb-free4.02.5E811
SC28L202A1DGGSC28L202A1DGG,118SC28L202A1DGGAlways Pb-free4.02.5E811
SC28L202A1DGG/GSC28L202A1DGG/G:11SC28L202A1DGG/GAlways Pb-free11
SC28L202A1DGG/GSC28L202A1DGG/G,12SC28L202A1DGG/GAlways Pb-free11
SC28L202A1DGG/GSC28L202A1DGG/G,11SC28L202A1DGG/GAlways Pb-free11

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
SC28L202A1DGG/GSC28L202A1DGG/G,51SC28L202A1DGG/GAlways Pb-free33
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
SC28L202A1DGG/G935279792512DN

Documentation for this product

File nameTitleTypeFormatDate
SC28L202Dual universal asynchronous receiver/transmitter (DUART)Data sheetpdf2005-11-01
AN10307UART to Bluetooth interfacingApplication notepdf2004-08-11
AN10353Application of UART in GPS navigation systemApplication notepdf2005-03-01
AN10320Addressing migrations of SCN devices to more advanced technologiesApplication notepdf2004-06-29
AN10313Reduce CPU overhead with Intelligence Interrupt Arbitration (I2A) featureApplication notepdf2004-06-25
AN10380Ensure data integrity with real-time data error detectionApplication notepdf2005-06-21
75017168High-speed UARTs and Bridge ICsBrochurepdf2012-05-14
75015765Advanced UARTs with 256-byte FIFOs and real-time data error detection; NXP Advanced UARTs SC28L201 and SC28L202Leafletpdf2006-11-01

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SC28L202A1DGG9352 761 09112SC28L202A1DGG,112NAARROW ELECTRONICS8755/23/2013Buy onlinenot available
   EUAVNET EXPRESS EUROPE7005/23/2013Buy online 
SC28L202A1DGG9352 761 09129SC28L202A1DGG,129EUAVNET EXPRESS EUROPE1,0155/23/2013Buy online 
   JAPANCHIP ONE STOP33305/23/2013Buy online 
SC28L202A1DGG9352 761 09118SC28L202A1DGG,118      not available
SC28L202A1DGG/G9352 797 92112SC28L202A1DGG/G:11NAARROW ELECTRONICS2005/23/2013Buy onlinenot available
SC28L202A1DGG/G9352 797 92129SC28L202A1DGG/G,12       
SC28L202A1DGG/G9352 797 92118SC28L202A1DGG/G,11      not available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.