NXP Semiconductors


Select site:

English

ADC - high speed

Selection guide
ADC - high speed
ADC0801 - Single 8 bits ADC, up to 40 MHz
ADC0804 - Single 8 bits ADC Series, up to 30, 40 or 50 MHz
ADC0808 - Single 8 bits ADC, up to 125 MHz or 250 MHz
ADC1002 - Single 10 bits ADC, up to 20 MHz
ADC1003 - Single 10 bits ADC Series, up to 30, 40 or 50 MHz, with voltage regulator
ADC1004 - Single 10 bits ADC Series, up to 30, 40 or 50 MHz
ADC1005 - Single 10 bits ADC, up to 60 MHz
ADC1006 - Single 10 bits ADC, up to 55 or 70 MHz
ADC1206 - Single 12 bits ADC Series, up to 40, 55 or 70 MHz
ADC1207 - Single 12 bits ADC, up to 80 MHz with direct/ultra high IF Sampling

Latest products

ADC0808S125; ADC0808S250

Single 8-bit ADC, up to 125 MHz or 250 MHz

Datasheet (122Kb)

As an acknowledged leader in data converter design with years of experience in analog technologies, NXP offers an extensive portfolio of high-quality data conversion solutions. Within our range you'll find devices intended for both professional and consumer systems; from turnkey solutions to dedicated products designed to meet the needs of specific applications in fields such as audio, video, digital imaging and RF.


New architectures using advanced CMOS and BiCMOS manufacturing processes ensure our converters deliver the highest performance at competitive prices. In addition, our highly integrated converters and cost-effective system-on-silicon solutions greatly simplify circuit design and give you a real advantage in the marketplace.

Superior selection and support

In a field requiring expertise in many technologies, NXP offers you a depth of experience and range of solutions unsurpassed by any other manufacturer. When designing and manufacturing integrated front-ends, our extensive system and application knowledge is always there to help you.

Key benefits

  • Everything from complete turnkey solutions to customer-specific designs
  • Extensive system and application support
  • High levels of integration simplify design

Key features

  • Portfolio covers widest dynamic range in the industry
  • Highest resolution and sampling rates
  • Advanced CMOS and BiCMOS processes

Key applications

  • Video and LCD
    • TV and HD-TV
    • LCD monitors
    • Video projectors
    • General video applications
  • Digital imaging
    • Camcorders
    • PC video cameras
    • Professional and digital still cameras
  • Medical imaging
  • RF and data communications
    • Cellular infrastructure
    • High data-rate radio services
    • Broadband TV reception
    • Test and measurement applications