NXP Semiconductors


Select site:

English

I<sup>2</sup>C bus repeaters/hubs/extenders

Selection guide
I<sup>2</sup>C bus repeaters/hubs/extenders
P82B715PN - I2C-bus extender
P82B715TD - I2C-bus extender
P82B96DP - Dual bidirectional bus buffer
P82B96PN - Dual bidirectional bus buffer
P82B96TD - Dual bidirectional bus buffer
PCA9507D - 2-wire serial bus extender for HDMI DDC I2C-bus and SMBus
PCA9507DP - 2-wire serial bus extender for HDMI DDC I2C-bus and SMBus
PCA9508D - Hot swappable level translating I2C-bus repeater
PCA9508DP - Hot swappable level translating I2C-bus repeater
PCA9509D - Level translating I&#178;C-bus/SMBus repeater
PCA9509DP - Level translating I&#178;C-bus/SMBus repeater
PCA9509GM - Level translating I&#178;C-bus/SMBus repeater
PCA9510AD - Hot swappable I2C-bus and SMBus bus buffer
PCA9510ADP - Hot swappable I2C-bus and SMBus bus buffer
PCA9511AD - Hot swappable I2C and SMBus bus buffer
PCA9511ADP - Hot swappable I2C and SMBus bus buffer
PCA9511DP - Hot swappable I2C-bus and SMBus bus buffer
PCA9512AD - Level shifting hot swappable I2C-bus and SMBus bus buffer
PCA9512ADP - Level shifting hot swappable I2C-bus and SMBus bus buffer
PCA9512DP - Level shifting hot swappable I2C and SMBus buffer
PCA9513AD - Hot swappable I2C-bus and SMBus bus buffer
PCA9513ADP - Hot swappable I2C-bus and SMBus bus buffer
PCA9513DP - Hot swappable I2C and SMBus bus buffer
PCA9514AD - Hot swappable I2C-bus and SMBus bus buffer
PCA9514ADP - Hot swappable I2C-bus and SMBus bus buffer
PCA9515AD - I2C-bus repeater
PCA9515ADP - I2C-bus repeater
PCA9515D - I2C-bus repeater
PCA9515DP - I2C-bus repeater
PCA9516AD - 5-channel I2C hub
PCA9516APW - 5-channel I2C hub
PCA9516D - 5-channel I2C hub
PCA9516PW - 5-channel I2C hub
PCA9517AD - Level translating I2C-bus repeater
PCA9517ADP - Level translating I2C-bus repeater
PCA9517D - Level translating I2C-bus repeater
PCA9517DP - Level translating I2C-bus repeater
PCA9518AD - Expandable 5-channel I2C-bus hub
PCA9518APW - Expandable 5-channel I2C-bus hub
PCA9518D - Expandable 5-channel I2C-bus hub
PCA9518PW - Expandable 5-channel I2C-bus hub
PCA9519BS - 4-channel level translating I&#178;C-bus/SMBus repeater
PCA9519PW - 4-channel level translating I&#178;C-bus/SMBus repeater

Latest products

PCA9515

I2C-bus repeater

Datasheet (95Kb)

Latest user manuals

UM10323 1 (130Kb)
UM10204 3 (363Kb)

Latest application notes

AN256 2 (90Kb)
AN10710 1 (280Kb)

As Philips Semiconductors we invented the I2C bus, leading the world in these bus devices. Now as NXP we continue our leading position to offer you a vast portfolio of I²C logic products used for I2C-bus communication and protocol conversion.


Our I2C logic products are ideal for many systems using SMBus, AdvancedTCA (ATCA) IPMI, and PMBus. You can also choose from a comprehensive offering of other semiconductor ICs with I2C-bus interfaces.


New Fast-mode Plus devices that operate at 1 MHz up to 540 pF

NXP’s new I2C Fast-mode Plus (Fm+) devices go from zero to 1 MHz so you can go to the next design level with higher data rates with up to 540 pF bus loading. In computing, telecom and networking systems architecture the trend is for greater use of I2C-bus as a maintenance and control bus so more bandwidth and more devices on the bus is required.
For more information click here.


Portfolio diagram



Key applications

The I²C-bus is used in virtually every application. I²C I/O expanders are used for keyboard/pad input or controlling LED status lights. Adding UART / IrDA functionality, to a cellular phone for example, is simple via the I²C bus with a choice of bridge ICs.


For numerous cellular handsets, LED blinkers and dimmers can control keypad, fun lighting, and other status LEDs. These ICs can also be used for more advanced status or illumination control while offloading the host processor in LCD displays. LCD segment drivers or LCD matrix drivers with an I²C interface are ideal for displays in cordless telephone handsets.


I²C serial EEPROM can be used to store preset information in an MP3 player or large LCD display, where PAL or NTSC settings during manufacture are set using I²C DIP switches. For environmental sensing I²C temperature sensors are used to monitor local temperatures. This is particularly important in wireless basestations, where I²C repeaters / hubs / extenders are also used, to isolate capacitance from the backplane.

Below are just some of the applications where you can use the different categories of I²C-bus devices.



Related links