NXP Semiconductors


Select site:

English

Multiplexers

Parametric Search
Multiplexers
74LVC1G53 - 2-channel analog multiplexer/demultiplexer
74LVC2G53 - 2-channel analog multiplexer/demultiplexer
NX3L1G53 - Low-ohmic single-pole double-throw analog switch
74HC151 - 8-input multiplexer
74HCT151 - 8-input multiplexer
74F153 - Dual 4-line to 1-line multiplexer
74HC153 - Dual 4-input multiplexer
74HCT153 - Dual 4-input multiplexer
74LV153 - Dual 4-input multiplexer
74hc153 - Dual 4-input multiplexer
74AHC157 - Quad 2-input multiplexer
74AHCT157 - Quad 2-input multiplexer
74AUP2G157 - Low-power 2-input multiplexer
74F157A - Data selectors/multiplexers
74HC157 - Quad 2-input multiplexer
74HCT157 - Quad 2-input multiplexer
74LVC1G157 - Quad 2-input multiplexer
74LVC1G157 - Quad 2-input multiplexer
74F158A - Data selectors/multiplexers
74HC158 - Quad 2-input multiplexer; inverting
74HC251 - 8-input multiplexer; 3-state
74HCT251 - 8-input multiplexer; 3-state
74LV251 - 8-input multiplexer (3-State)
74F253 - Dual 4-bit input multiplexer (3-State)
74HC253 - Dual 4-input multiplexer; 3-state
74HCT253 - Dual 4-input multiplexer; 3-state
74AHC257 - Quad 2-input multiplexer; 3-state
74AHCT257 - Quad 2-input multiplexer; 3-state
74F257A - Quad 2-line to 1-line selector/multiplexer, non-inverting (3-State)
74LVC257A - Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state
74hc257 - Quad 2-input multiplexer; 3-state
74F258A - Quad 2-line to 1-line selector/multiplexer, inverting (3-State)
74hc258 - Quad 2-input multiplexer; 3-state; inverting
74F298 - Quad 2-input multiplexer with storage
74LVC1G3157 - 2-channel analog multiplexer/demultiplexer
NX3L1G3157 - Low-ohmic, single-pole, double-throw switch
74hc4051 - 8-channel analog multiplexer/demultiplexer
74HC4052 - Dual 4-channel analog multiplexer, demultiplexer
74HCT4052 - Dual 4-channel analog multiplexer, demultiplexer
74hc4053 - Triple 2-channel analog multiplexer/demultiplexer
74AUP1G157GF - Low-power 2-input multiplexer
74AUP1G157GM - Low-power 2-input multiplexer
74AUP1G157GW - Low-power 2-input multiplexer
74AUP1G158GF - Low-power 2-input multiplexer; inverting
74AUP1G158GM - Low-power 2-input multiplexer; inverting
74AUP1G158GW - Low-power 2-input multiplexer; inverting
CBT3251 - 1-of-8 FET multiplexer/demultiplexer
CBTL06121AHF - Gen1 Hex Display Multiplexer
CBTL06121BHF - Gen1 Hex Display Multiplexer
HEF4051BTT - 8-channel analog multiplexer/demultiplexer