NXP Semiconductors


Select site:

English

I2C Fast-mode Plus

Parametric Search
I2C Fast-mode Plus

NXP's new I2C Fast-mode Plus (Fm+) devices go from zero to 1 MHz so you can go to the next design level with higher data rates. In computing, telecom and networking systems architecture the trend is for greater use of I2C-bus as a maintenance and control bus.


There are also more devices that have some type of embedded intelligence, like PMBus power supplies. Our new Fm+ devices help support these trends, allowing you to create more flexible and larger system designs.


Fm+ uses the same exact software that is used in the Standard-mode and Fast-mode. The tolerances have been tightened on the devices to allow operation up to 1 MHz and the SCL/SDA drive strength was increased by a factor of 10 so you can use more capacitive buses.


Beyond that, our new Fm+ devices are specifically geared towards the latest advances in LED architectural and gaming applications. Designed to be forward-looking, easy-to-implement solutions, they're another industry first from the I2C inventor.


Key features

  • 1 MHz I2C-bus serial interface
  • Fully compatible with Standard- and Fast-mode software
  • SCL/SDA drive strength increased by a factor of 10 to 30 mA

Key benefits

  • Place more devices on the same bus without using bus buffers
  • Enables longer transmission distances so devices can be used off board, between equipment racks or even across the building
  • Easy drop-in replacements for existing Standard- and Fast-mode devices

Key applications

  • Servers
  • Industrial control
  • Medical equipment
  • Cell phones
  • Instrumentation and text measurement

Related links

Philips leads I2C innovation with industry's first Fast-mode Plus devices
I2C-bus specification, Version 2.1
I2C-bus specification, Version 3.0 - this new release, which includes the Fast-mode Plus technical information, is expected to be finalized by the middle of 2006.


I2C I/O expanders
I2C LED controllers
I2C Bus controllers


Product overview

The first products capable of operating in NXP I2C Fast-mode Plus are available.


Advanced 40-bit Fm+ I2C-bus I/O expander PCA9698
4-bit Fm+ I2C LED controller optimized for RGBA color mixing PCA9633
8-bit Fm+ I2C LED controller optimized for RGBA color mixing PCA9634
16-bit Fm+ I2C LED controller optimized for RGBA color mixing PCA9635
Fast-mode Plus parallel bus to Fm+ I2C-bus controller PCA9665