Select site:
English
Tools


Support tools play an important role in any successful technology. Personal computer based tools are currently available that can assist product development, manufacturing, and testing. I²C Bus adapters provide PC users with point and click access to I²C Bus devices for product prototyping, configuration, and testing. I²C Bus monitors help track down communication problems by displaying messages as they travel between I²C bus devices. Here is a listing of some of the support tools that are currently available.

PC Based Development Tools

Description Interface I²C
Maximum
Software
Support
Order. No. Order from
I2C Host Adapter USB 2.0 3.8Mbps Win98/2000 and XP JI-300 www.jupiteri.com
The JI-300 is a versatile, easy to use, PC hosted adapter used to drive I²C traffic to/from a target bus. Salient features include programmable SCL speed from 255Hz to 3.8Mhz (20nS steps), variable bus voltage from 1.50V to 5.25V (10mV steps), software selectable bus pull-up resistors (16 values including open), and an easy to use GUI.
BusPro I2C
High-speed USB 2.0 5 MHz WinXP/Vista 90010 www.corelis.com/products/I2C-Analyzer.htm
BusPro I²C - Powerful yet very affordable I²C Bus Monitor, Debugger, and Programmer which supports I²C data rates up to 5 Mbit/s. The BusPro I²C can be used to monitor and log I²C bus traffic in real-time , generate I²C transactions to communicate with peripheral components on the bus, and program I²C EEPROMs in-system. The BusPro I²C's rich feature set, reliability, portability and ease-of use, makes it useful in a wide variety of applications, such as product development, troubleshooting, system integration, production, and field testing. Other features include programmable I²C bus voltage from 0.8V to 5V, programmable bus pull-up resistors (250 to 50K ohms or no pull-up) and automatic configuration of threshold voltages.
CAS-1000-I2C/E
High-speed USB 2.0 5 MHz WinXP/Vista 90002 www.corelis.com/products/I2C-Analyzer.htm
HCAS-1000-I2C/E - High-Performance I²C Protocol Analyzer with emulation and advanced bus test capability. I²C Bus Analyzer, Exerciser, Debugger, Tester and Programmer which supports I²C data rates up to 5 Mbit/s. The CAS-1000-I2C/E can be used to monitor in and log I²C bus traffic in real-time, generate traffic to exercise the bus and communicate to its components, program in-system EEPROMs, validate bus specification compliance and confirm protocol adherence of bus traffic. It has an analog Parameter Scope that measures signals and graphically displays captured waveforms. In addition to the highly user-friendly GUI supplied with the CAS-1000-I2C/E, the API included with the CAS-1000-I2C/E can be used to operate the CAS-1000-I2C/E from third party software applications such as National Instruments' LabWindows/CVI and LabView software. Other features include programmable I²C bus voltage from 0.8V to 5V, programmable bus pull-up resistors (250 to 50K ohms or no pull-up), automatic configuration of threshold voltages, device emulation, and injection of glitches and protocol errors for testing. The CAS-1000-I2C/E can also serve as a JTAG controller.
I2C Bus Tool USB / RS232 400 kHz Win95/98/NT/ 2000/XP

Linux (Terminal Interface)
I2C Tool www.avitresearch.co.uk
Self-sufficient I²C Monitor and Master/Slave Emulator. Hyper-Terminal Interface or Custom Software using supplied Software Development Kit for Windows. Requires no power supply or PC drivers. Fast-Mode, Multi-master, 3.3/5v compatible.
Win-I²CNTDLL PC Parallel Port 150 kHz Win95/98/ME/
NT/2000/XP
Win-I²CNTDLL www.demoboard.com
Advanced development tool communicates with I²C devices. Easy to use point and click graphical PC interfaces supports NXP's general purpose I²C devices and general purpose screen that supports any I²C device. Includes DLL for creation of custom GUIs in popular development environments. Future software upgrades offered free of charge.
Win-I²CUSBDLL PC USB Port 400 kHz Win98SE/ME/
2000/XP
Win-I²CUSBDLL www.demoboard.com
Advanced high-speed development tool communicates with I²C devices. Easy to use point and click graphical PC interfaces supports NXP's general purpose I²C devices and general purpose screen that supports any I²C device. Includes DLL for creation of custom GUIs in popular development environments. Includes support for 4Mb/s SPI. Future software upgrades offered free of charge.
Win-I²CNT PC Parallel Port 150 kHz Win95/98/NT/
2000/XP
Win-I²CNT www.demoboard.com
Advanced development tool communicates with I²C devices. Easy to use point and click graphical PC interfaces for all NXP general purpose I²C devices and general purpose screen that supports any I²C device. Future software upgrades offered free of charge.
I²C2002-1Akit PC Parallel Port 150 kHz Win95/98/NT/
2000/XP
I²C2002
-1Akit
www.demoboard.com
I²C device evaluation board featuring the newest general purpose devices from NXP, Win-I²CNT development tool, power supply, 4 wire cable and USB cable adapter board. No knowledge of I²C programming is required to experiment with these I²C devices using your PC.
PC-I²C-Kit PC Parallel Port 100 kHz Win95/98/NT/
2000/XP
PC-I²C-KIT www.teamfdi.com
A PC to I²C adapter for Microsoft Windows Operating Systems. Supports all standard I²C devices through revolutionary Device Descriptor File (DDF) technology. If you are designing your own device for I²C you can write your own DDF for your device without ever having outside help. With our Sequencer, and Sequence Descriptor File (SDF), you can perform multiple reads or writes to the I²C bus by clicking only one button. Our SDFs are so easy to use you can write one yourself and they include indefinite(user-limited) loops, number limited loops, indefinite(user-limited) pauses, time limited pauses, and logging or displaying of results.
PC-I²C-DEV PC Parallel Port 100 kHz Win95/98/NT/
2000/XP
PC-I²C-DEV www.teamfdi.com
The PC-I²C Developer's Kit is our PC-I²C-KIT with the Dynamically Linked Library(DLL) programming interface and necessary programming manual. PC-I²C-DEV gives a level of customization which is literally unlimited in scope. It allows you to write programs specific to your needs. With PC-I²C-DEV and a very small amount of programming, any I²C device can communicate with your Windows based PC. The Developer's kit has been tested using Microsoft Visual C++ but is supported by any compiler that can use DLLs.
TraciiXL USB1.1 2,048 kbps Win95/98/NT/
2000/XP
(Linux)
TraciiXL www.telos.de
I²C Bus Host Adapter. Is supported by WIC32/WISP I²C Device handling Tool. Especially designed for In System programming of the embedded FLASH ROM of the Ultimate One Chip third generation (UOCIII - the first TV One Chip with integrated stereo sound and embedded FLASH incl. a high-speed I²C IP block).
iPort/USB USB 400 kHz Win98se/2000/XP/Linux MIIC-204 www.mcc-us.com
USB to I²C Host Adapter. Virtual Com Port with ASCII command interface. Master and slave capable. Multi-master, 3.3V and 5V compatible. /INTerrupt signal source and sense support. Fully licensed to use the I²C Bus.
iPort/AFM RS-232 400 kHz Win95/98/NT/
2000/XP
MIIC-203 www.mcc-us.com
(ASCII Fast Mode) RS-232 to I²C Host Adapter. ASCII command interface. Master and slave capable. Multi-master, 3.3V and 5V compatible. RS-232 at up to 115K baud. /INTerrupt signal source and sense support. Fully licensed to use the I²C Bus.
iPort/AI RS-232 400 kHz Win95/98/NT/
2000/XP
MIIC-202 www.mcc-us.com
(ASCII Interface) RS-232 to I²C Host Adapter. Master and slave capable. Multi-master, 3.3V and 5V compatible. Fully licensed to use the I²C Bus.
Windows to I²C Bus Host Adapter RS-232 100 kHz Win95/98/NT/
2000/XP
MIIC-201 www.mcc-us.com
Supports Bus Master and Slave, Transmit and Receive. Includes I²C Message Manager and Message Center Windows Applications. Compatible with 3.3v to 5v I²C at up to 100Kbps. Build your own custom I²C applications with I²C Software Development Kit.
Aardvark I²C/SPI Embedded System Interface USB1.1 400 kbps Linux/
win2000/XP
Aardvark-
I²C-spi
www.totalphase.com
Fast and powerful I²C bus and SPI bus host adapter through USB. It allows a developer to interface a host PC to a downstream embedded system environment and transfer serial messages using the I²C and SPI protocols. I²C and SPI functionality can be used concurrently.
I²C Device Handling 2,048 kbps Win98/NT/
2000/XP
WIC32/WISP Send a message GTV Support
Toolkit that supports Ultimate One Chip family devices. Windows I²C ("WIC32") provides full access to all SFR's and is intended for debugging. Windows In System programming ("WISP") programs embedded FLASH memory of the latest TDA120xxH* UOCIII devices at bus clock speeds up to 2,048kHz by making use of the high speed I²C mode.
GTV Software development Kit Win98/NT/
2000/XP
GTV_
License.pdf
Send a message GTV Support
Complete Toolkit based on proven device drivers and libraries incl. example source code to develop a TV Stack for NXP's UOC family TV IC devices
SMBus nVS (Verification IP) USB/RS232 400 kHz Win95/98/NT/
2000/XP Linux
SMBus nVS www.nsysinc.com
The SMBus nVS is a comprehensive solution for functional verification of the SMBus interface of an SoC at the pre-silicon stage. nVS allows design and verification engineers to quickly and extensively test the entire functionality of their SMBus compliant devices.

Development tools for 8048 and 8051-based systems

The following boards are available:

Description Interface I²C
Maximum
Software
Support
Order. No. Order from
Superpro 3000U Device Programmer USB Win95/98/NT/ XP/2000/Vista Superpro 3000U www.xeltek.com
Device programmer for the NXP LPC2000 family and many other NXP devices. Please check the following site for all supported NXP device list. http://www.xeltek.com/hpages/result/NXP.txt
LCP76x Serial Win95/98/NT/
XP/2000
LCP76x (P76xLCP) www.acqura.com
www.pds51.com
Device programmer for the NXP LPC76x family
OM5027 OM5027 www.acqura.com
www.pds51.com
Low-voltage I²C evaluation board (80CL580 microcontroller)
PDS51 Serial As per device Win95/98/NT/
XP/2000
PDS51 www.acqura.com
www.pds51.com
Fully featured in-circuit emulator for NXP 8xC51 devices
PDS51E USB 1.1 As per device Win95/98/
XP/2000
PDS51E www.acqura.com
www.pds51.com
Fully featured in-circuit emulator for NXP 8xC51Mx core devices
PDS76x Serial As per device Win95/98/NT/
XP/2000
PDS76x www.acqura.com
www.pds51.com
Fully featured in-circuit emulator for NXP LPC76x family devices
PDS900 USB 1.1 As per device Win95/98/
XP/2000
PDS900 www.acqura.com
www.pds51.com
Enhanced in-circuit emulator and programmer for NXP LPC900 family devices
S87COOK SD S87COOK SD www.acqura.com
www.pds51.com
I²C evaluation board with 75x family, generic 44PLCC and 87C554 footprints
Connii USB 1.1 up to 400 kbps Win98/NT/
2000/XP(Linux)
and Labview
Conii www.telos.info
Single-Master I²C Bus Host Adapter with USB Interface, fast-speed up to 400kbps. Is supported by NXP's WIC32/WISP I²C Device handling Tool. Suitable for In System programming of the embedded FLASH ROM of the TDA120xxH* UOCIII family IC's via the I²C bus.
ConniiMM USB 1.1 up to 400 kbps Win98/NT/
2000/XP(Linux)
and Labview
ConiiMM www.telos.info
Identical to Connii but Multi-Master (see Connii)
AX/MX51 Centronics - HiTOP 5 AX/MX51-B
(H)+PxTDA
12xx-N1+Z
S128-080-
FLEX(-M)
www.hitex.de
Enhanced in-circuit emulator for NXP's TDA120xxH* UOCIII family devices, incl. probes and adapters

I²C/SMBus Monitors

Description Interface I²C
Maximum
Software
Support
Order. No. Order from
CAS-1000-I2C/A
I²C Bus Analyzer, Exerciser, Debugger, Tester and Programmer
High-speed USB 2.0 5 MHz WinXP/2000 90001A www.corelis.com/products/I2C-Analyzer.htm
High-Performance I²C Bus Analyzer, Exerciser, Debugger, Tester and Programmer which supports I²C data rates up to 5 Mbits/sec. The CAS-1000-I2C can be used to monitor in real-time and log I²C bus traffic, generate traffic to exercise the bus and communicate to its components, program in-system EEPROMs, validate bus specification compliance and confirm protocol of bus traffic. In addition to the highly user-friendly GUI supplied with the CAS-1000-I2C, the API included with the CAS-1000-I2C can be used to operate the CAS-1000-I2C from third party software applications such as National Instruments' LabWindows/CVI and LabView software. Other features include programmable I²C bus voltage from 0.8V to 5V, programmable bus pull-up resistors (250 to 50K ohms or no pull-up).
CAS-1000-I2C/E
I²C Bus Analyzer, Exerciser, Debugger, Tester and Programmer
High-speed USB 2.0 5 MHz WinXP/2000 90002 www.corelis.com/products/I2C-Analyzer.htm
Includes all of the features of the CAS-1000-I2C/A and in addition supports advanced bus testing capabilities such as adjustable I2C signal timing skew and other error injection capability, emulation of I²C compatible devices that are not yet physically connected to the bus and an integrated JTAG controller for performing boundary-scan testing and in-system programming of flash, serial EEPROMs and PLDs. Using the integrated Parameters Scope, the CAS-1000-I2C can be utilized to quickly measure and return the basic electrical and timing parameters of the target I²C bus, uch as bus rise/fall times, bus capacitance, etc.
Beagle I2C/SPI Protocol Analyzer High-speed USB 4 MHz Linux, WinXP/2000 TP320110 www.totalphase.com/products/beagle/i2cspi
A low-cost I²C and SPI monitor for Windows and Linux. Features I²C monitoring up to 4 MHz with bit-level timing down to 20 ns resolution. Real-time data capture, display and interactive filtering.
I2C Bus Monitor RS-232 125 kHz Win98/NT/2000 and XP I2C-Trace www.demoboard.com
Self contained I²C Bus tracer kit requiring only a serial port connection to a computer running a terminal emulation program. Included I²C-Trace GUI interface software provides added capabilities: Start/Stop trace controls and I2C message filtering (monitor writes, reads, select addresses or range, message string), 32k I²C message buffer and compatible with 3.3V or 5V I²C bus voltages
I2C/SMBus Monitor RS-232 100 kHz Win98/NT/2000 and XP MIIC-101 www.mcc-us.com
Cost Effective and Portable. Our hand-held or remote troubleshooting tool for I²C and SMBus applications.
I2C Bus Monitor Plus PCI or PC Card 400 kHz Win98/NT/2000 and XP MIIC-102 www.mcc-us.com
Powerful and Configurable. Our laboratory-grade troubleshooting instrument for I²C and SMBus applications.
TraciiXL + Misc Options USB 1.1 up to 2,048 kbps Win98/NT/2000 and XP (Linux) TraciiXL + Options www.telos.info
I2C monitor featuring the high-speed I²C specification running the I²C bus with up to 2,048kbps Master-, Slave- and tracer-modes. Optional SDA/SCL analog tracer with Dual A/D converter.
Tracii400 Centronics up to 400 kbps Win3.1/95/98/NT/ME/2000/XP, Linux and Labview Tracii400 www.telos.info
Hardware based 400kbps fast-speed I²C Bus Interface, featuring the I²C Master-, Slave- and monitor facilities.
DL9000 Digital Oscilloscopes with I²C, SPI, CAN (and SMBus) triggering and analysis options. Standalone instrument interfaces with I²C signals using passive scope probes. Scope interfaces with PC via 10/100BASE-T, GPIB or USB. Supports data rates up to 3.4 Mbps (I²C or SMBus) Win 95/98/2000/ME/XP/NT DL9040 (500 MHz) or DL9140 (1GHz) or DL9240 (1.5GHz) with the /F5 option (IC + SPI) www.yokogawa.com/tm/I2C
500 MHz, 1GHz and 1.5GHz 10 GS/s scopes with long memory (up to 6.25M data points) enables accurate measurement of physical layer properties such as rise/fall times, timing, etc. This provides insight into the overall system, not necessarily only the serial bus. Triggering can be performed on Start, Non-ACK, user-defined Data/Address patterns, General call, or High speed start byte. This unit allows for real time update of serial data analysis on the serial bus. Instrument quickly displays acquired data in binary or hex format for additional analysis.
DL7400 Digital Oscilloscopes with I²C (and SMBus) triggering and analysis options. Standalone instrument interfaces with I²C signals using passive scope probes. Scope interfaces with PC via 10/100BASE-T, GPIB or USB. Supports data rates up to 3.4 Mbps (I2C or SMBus) Win 95/98/2000/ME/XP/NT DL7440 (4 channels) or DL7480 (8 channels) with either the /F5 option (I2C + SPI) or /F8 option (I2C + CAN + SPI) www.yokogawa.com/tm/I2C
500 MHz, 2 GS/s scopes with long memory (up to 16M data points) enables accurate measurement of physical layer properties such as rise/fall times, timing, etc. With 4 or 8 analog channels and up to 16 logic inputs you can monitor many signals (analog and logic/control signals) simultaneously, in addition to the SCL and SDA signals. This provides insight into the overall system, not necessarily only the serial bus. Triggering can be performed on Start, Non-ACK, or user-defined Data/Address patterns. Instrument quickly displays acquired data in binary or hex format for additional analysis.
DL1740E Digital Oscilloscope with I2C, SM and SPI triggering and analysis option Standalone instrument interfaces with I2C/SM signals using passive scope probes. Scope interfaces with PC via 10/100BASE-T, GPIB and USB. Supports data rates up to 3.4 Mbps (I2C or SMBus) Win 95/98/2000/ME/XP/NT DL1740E with /F5 option www.yokogawa.com/tm/I2C
500 MHz, 1 GS/s scopes with long memory (up to 8M data points) enables accurate measurement of physical layer properties such as rise/fall times, timing, etc. Triggering can be performed on Start, Non-ACK, or user-defined Data/Address patterns. Instrument quickly displays acquired data in binary or hex format for additional analysis.
DL1640 Digital Oscilloscopes with I²C (and SMBus) triggering and analysis option Standalone instrument interfaces with I²C signals using passive scope probes. Scope interfaces with PC via 10/100BASE-T, GPIB or USB. Supports data rates up to 3.4 Mbps (I2C or SMBus) Win 95/98/2000/ME/XP/NT DL1640 with /F5 option www.yokogawa.com/tm/I2C
200 MHz, 200 MS/s scopes with very long memory (up to 32M data points) enables accurate measurement of physical layer properties such as rise/fall times, timing, etc. Triggering can be performed on Start, Non-ACK, or user-defined Data/Address patterns. Instrument quickly displays acquired data in binary or hex format for additional analysis.
ALD-I2Cn Any HP/Agilent logic analyzer 400kbps Supplied ALD-232 w/I2C option www.ald.com
Accessory for HP/Agilent logic analyzer for capturing I²C transactions and presenting in a protocol analyzer format. Brings all of the triggering and presentation power of the logic analyzer to bear.
Agilent 54620/54640-series mixed signal oscilloscopes Stand alone oscilloscopes interface with standard Agilent probes Up to 3.4Mbps Running on standalone 54620/54640 oscilloscope Any 54620/54640-series oscilloscopes (no extra cost or option required) www.agilent.com/find/megazoom
60MHz - 500MHz mixed signal oscilloscopes with standard 2/4MB/ch memory offer standard I²C trigger capabilities, making it easy to trigger and set up the address and data conditions to verify the I²C communication handshaking.
I2C Bus Monitor USB / RS232 400 kHz Win95/98/NT/2000/XP Linux (Terminal Interface) I2CMonitor www.avitresearch.co.uk
Self-sufficient I²C Monitor. Hyper-Terminal Interface or Custom Software using supplied Software Development Kit for Windows. Requires no power supply or PC drivers. Fast-Mode, 3.3/5v compatible
UCA93LV USB1.1/2.0 400kbps Win98/2000/XP UCA93LV/C + WinI²C/UCA www.calibreuk.com or www.saelig.com in North America
USB-based I²C-Bus control, development and monitoring tool for I²C-Bus voltages from 1.8V to 5V. DLLs included for Visual C++ and Visual Basic to allow users to integrate the UCA93LV into their own test and measurement systems or to write their own I²C-Bus control software. Includes a Windows-based real-time bus monitor with the ability to non-invasively data-log all I²C-Bus transfers or to non-invasively monitor for specific addresses on the I²C-Bus and real-time capture and display those specific data transactions. WinI²C/UCA - optional generic Windows software package.
PICA90 and PICA93LV Centronics 100kbps Win3.1/95/98/NT & DOS PICA90 + WinI²C/PICA + PICADLL or PICA93LV/C + WinI²C/PICA + PICADLL www.calibreuk.com or www.saelig.com in North America
Printer-port connected units for I²C-Bus control and development based around NXP's PCF8584 I²C-Bus controller chip. Optional DLLs for Visual C++ and Visual Basic to allows integration into test and measurement systems or to write custom I²C-Bus control software. PICA90 is for 5V I²C-Bus use, PICA93LV is pre-set to 3V3 but can be adjusted between 2V and 5V. Cannot real-time monitor. WinI²C/PICA - optional generic Windows software package.
ICA90 and ICA93LV ISA card 100kbps Win3.1/95/98/NT & DOS ICA90 + WinI²C/ICA + ICADLL or ICA93LV/C + WinI²C/ICA + ICADLL www.calibreuk.com or www.saelig.com in North America
ISA-cards for I²C-Bus control, development and monitoring based around NXP's PCF8584 I²C-Bus controller chip. Optional DLLs for Visual C++ and Visual Basic allows integration into test and measurement systems or to write custom I²C-Bus control software. ICA90 is for 5V I²C-Bus use, ICA93LV is pre-set to 3V3 but can be adjusted between 2V and 6V. The package includes a DOS-based non-invasive I²C-Bus monitor (data logger). Data is captured and written to file for viewing after monitoring is complete. For real-time data viewing or capture of specific addresses use UCA93LV. WinI²C/ICA - optional generic Windows software package.
PCI90 and PCI93LV PCI card 100kbps Win95/98/NT/2000/XP PCI90/C + WinI²C/PCI or PCI93LV/C + WinI²C/PCI www.calibreuk.com or www.saelig.com in North America
PCI cards for I²C-Bus control, development and monitoring, based around NXP's PCF8584 I²C-Bus controller chip. DLLs included for Visual C++ and Visual Basic allowing integration into test and measurement systems or to write custom I²C-Bus control software. PCI90 is for 5V I²C-Bus use, PCI93LV is pre-set to 3V3 but can be adjusted between 2V and 6V. Includes a non-invasive I²C-Bus monitor (data logger) launched from Windows. Data is captured and written to file for viewing after monitoring is complete. For real-time data viewing or capture of specific addresses use PCI93LV. WinI²C/PCI - optional generic Windows software package.
Aardvark I2C/SPI Host Adapter USB 1.1 125 kHz Linux, Win2000/XP TP240130 www.totalphase.com
Fast and powerful I²C bus and SPI bus host adapter through USB. Now includes built-in, non-intrusive I2C bus monitoring capabilities up to 125 kHz. Software, LabView Driver and API are all included at no extra charge.
I2C Bus Monitor RS-232 700kbps Win98/2000 and XP JI-210 www.jupiteri.com
PC hosted monitor non-invasively captures and displays detailed I²C bus traffic information including data and address values, start/stop, read/write, ACK/NACK, and frame error events. A Windows application manages captured I²C messages and trigger control setup.
Agilent 6000/54620/54640 Series oscilloscopes Agilent 6000/54620/54640 Series oscilloscopes Up to 3.4Mbps Running on standalone 6000/54620/54640 oscilloscope Any 6000/54620/54640 Series oscilloscopes (no extra cost or option required) www.agilent.com/find/oscilloscopes
60MHz - 1GHz affordable oscilloscopes with up to 8Mpts memory offer standard I²C trigger capabilities, making it easy to trigger and set up the address and data conditions to verify the I2C communication handshaking.
Agilent 54830/54850 Series Infiniium oscilloscopes Stand alone oscilloscopes interface with standard Agilent probes Up to 3.4Mbps Running on standalone 54830/54850 Series Infiniium oscilloscope Any 54830 or 54850 Series Infiniium oscilloscopes with option N5391A required www.home.agilent.com
The Low-Speed SDA software N5391A, when used with the Agilent 54830 Series or 54850 Series Infiniium oscilloscopes, provides the ability to capture and automatically display decoded serial data in numerical format, synchronized with the analog or digital waveform view of I²C or SPI serial data streams.
DL9000 digital oscilloscopes with I²C (SMBus), SPI and CAN triggering and analysis options Standalone instrument interfaces with I²C signals using passive scope probes. Scope interfaces with PC via 10/100 BASE-T, GPIB or USB. Up to 3.4 Mbps Win 95/98/2000/ME/XP/NT DL9040 (500 MHz)
DL9140 (1 GHz)
DL9240 (1.5 GHz) with the /F5 option (I²C + SPI)
www.yokogawa.com/tm/i2c
500 MHz, 1 GHz and 1.5 GHz 10 GS/s scopes with long memory (up to 6.25 million data points) enables accurate measurement of physical layer properties such as rise/fall times and timing. This provides insight into the overall system, not necessarily only the serial bus. Triggering can be performed on Start, Non-ACK, user-defined Data/Address patterns, General call, or High speed start byte. This unit allows for real time update of serial data analysis on the serial bus. Instrument quickly displays acquired data in binary or hex format for additional analysis.