NXP Semiconductors


Select site:

English

Single channel

Selection guide

Latest products

SC16C550B

5 V, 3.3 V and 2.5 V UART with 16-byte FIFOs

Datasheet (240Kb)

Latest application notes

AN10380 1 (64Kb)
AN10353 1 (84Kb)

As a long-term supplier and established leader in UARTs, we continue to provide you with innovative UART solutions that meet today's and tomorrow's application requirements.


Our extensive range covers industrial and 16C UARTs as well as a growing number of specialty devices such as our I²C bridge family.


ICB fab transfer information

The ICB fab in Boeblingen Germany will be closed at the end of the year and many of the general purpose I²C-bus GPIO / LED blinkers / dimmers and 16C UARTs will be transferred to a new fab. The transfer process is underway and going smoothly.
For more information click here


Features

  • Advanced features available in IMPACT products
  • Intel and Motorola bus interface versions
  • 1- to 8-channel
  • 3.3 / 5 V and 5 V devices
  • Data rates up to 2 mega baud
  • Deep FIFOs available