NXP Semiconductors


Select site:

English

CFL & HFTL drivers

Parametric Search
CFL & HFTL drivers
UBA2014 - 600 V driver IC for HF fluorescent lamps
UBA2021 - 630 V driver IC for CFL and
UBA2024 - Half-bridge power IC for CFL lamps

Latest products

UBA2014

600 V driver IC for HF fluorescent lamps

Datasheet (124Kb)

Latest application notes

AN10225 2 (196Kb)
AN98099 (154Kb)

Meeting constantly evolving lighting needs, NXP offers one of the broadest portfolios of integrated ballast control and driver solutions. They cover diverse applications, from traditional TL lighting and energy-saving CFLs to the latest HID lamps for projectors.


The portfolio is also fully supported by NXP in-house design expertise, with demonstration boards that can help you comply with the strictest EMC regulations and requirements across all regional variations (differing voltages and frequencies). Offering compact smart power control, our latest products require the lowest number of external components in the market and can operate directly from a mains supply.