SSL4120T
Resonant power supply controller IC with PFC for LED lighting
This Greenchip solution, combining a PFC and an HBC, delivers high efficiency (>93%), low THD (<10%), and high PF (>0.97) in high-power LED applications from 75 to 400 W.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| flimit(HB) | frequency limit on pin HB | Cfmin = 20 pF | 670 | kHz | ||
| fmax(PFC) | maximum PFC frequency | 460 | kHz | |||
| Plamp | lamp power | 400 | W | |||
| Vmains | mains voltage | 100 | 277 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| SSL4120T/1 | SSL4120T/1,518 | 9352 983 46518 | Volume production | SOT137-1 (SO24) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | COMPPFC | frequency compensation for PFC controller | ![]() | ![]() |
| 2 | SNSMAINS | sense input for mains voltage | ||
| 3 | SNSAUXPFC | sense input for PFC demagnetization timing | ||
| 4 | SNSCURPFC | sense input for momentary current and soft start of the PFC controller | ||
| 5 | SNSOUT | sense input for monitoring the output voltage of the HBC; sense input for burst mode of HBC controller or PFC and HBC controllers | ||
| 6 | SUPIC | low-voltage supply for SUPIC input; output of internal HV start-up source | ||
| 7 | GATEPFC | gate driver output for PFC MOSFET | ||
| 8 | PGND | power ground; reference (ground) for HBC low-side and PFC driver | ||
| 9 | SUPREG | regulated SUPREG IC supply; output from internal regulator; input for drivers | ||
| 10 | GATELS | gate driver output for low-side MOSFET of HBC | ||
| 11 | n.c. | not connected; high-voltage spacer | ||
| 12 | SUPHV | high-voltage supply input for internal HV start-up source | ||
| 13 | GATEHS | gate driver output for high-side MOSFET of HBC | ||
| 14 | SUPHS | high-side driver supply input | ||
| 15 | HB | reference for high-side driver; input for half-bridge slope detection | ||
| 16 | n.c. | not connected; high-voltage spacer | ||
| 17 | SNSCURHBC | sense input for momentary HBC current | ||
| 18 | SGND | signal ground; reference (ground) for IC | ||
| 19 | CFMIN | minimum frequency setting for HBC | ||
| 20 | RFMAX | maximum frequency setting for HBC | ||
| 21 | SNSFB | sense input for output voltage regulation feedback | ||
| 22 | SSHBC/EN | combined soft start timing of HBC and IC enable input; enabling of PFC or PFC and HBC controllers | ||
| 23 | RCPROT | protection timer setting for time-out and restart | ||
| 24 | SNSBOOST | sense input for boost voltage |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT137-1 | SO24 | plastic small outline package; 24 leads; body width 7.5 mm | MS-013 (JEDEC); 075E05 (IEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SSL4120T/1 | SSL4120T/1,518 | SSL4120T/1 | Always Pb-free | 3 | 3 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| SSL4120 | Resonant power supply controller IC with PFC for LED lighting | Data sheet | 2012-11-01 | |
| AN11227 | SSL4120 reasonant power supply control IC with PFC | Application note | 2012-11-27 | |
| 75017335 | NXP 75 to 400 W resonant controller with PFC SSL4120T | Leaflet | 2012-10-17 | |
| UM10575 | SSL4120T 90 W LED driver demo board | User manual | 2012-12-05 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
SSL4120T 90W 48V 1.875A dimmable isolated LED driver reference board
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us