SSL4101T
GreenChip III+ SMPS control IC
The SSL4101T combines a controller for Power Factor Correction (PFC)and a flyback controller. Its high level of integration allows the design of a cost-effective LED lighting application power supply with a very low number of external components. The built-in green functions provide high efficiency at all power levels. This applies to quasi-resonant operation at high power levels, quasi-resonant operation with valley skipping, as well as to reduced frequency operation at lower power levels. At low power levels, the PFC switches off to maintain high efficiency.


SSL4101DB01SSL4101DB01 150 W SSL reference design
SSL4101DB02SSL4101DB02 150 W 4x 1A SSL reference design
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| fsw(PFC)max | maximum PFC switching frequency | 300 | 380 | 460 | kHz | |
| fsw(fb)max | maximum flyback switching frequency | 100 | 125 | 150 | kHz | |
| Tj | junction temperature | -40 | 150 | °C | ||
| VHV | voltage on pin HV | -0.4 | 650 | V | ||
| VCC | supply voltage | -0.4 | 38 | V | ||
| Vmains | mains voltage | 100 | 277 | V | ||
| Vstartup | start-up voltage | 21 | 22 | 23 | V | |
| Vth(UVLO) | undervoltage lockout threshold voltage | 14 | 15 | 16 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| SSL4101T/1 | SSL4101T/1,518 | 9352 951 28518 | Volume production | SOT109-1 (SO16) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | VCC | supply voltage | ![]() | ![]() |
| 2 | GND | ground | ||
| 3 | FBCTRL | control input for flyback | ||
| 4 | FBAUX | input from auxiliary winding for demagnetization timing and overvoltage protection for flyback | ||
| 5 | LATCH | general purpose protection input | ||
| 6 | PFCCOMP | frequency compensation pin for PFC | ||
| 7 | VINSENSE | sense input for mains voltage | ||
| 8 | PFCAUX | input from auxiliary winding for demagnetization timing for PFC | ||
| 9 | VOSENSE | sense input for PFC output voltage | ||
| 10 | FBSENSE | programmable current sense input for flyback | ||
| 11 | PFCSENSE | programmable current sense input for PFC | ||
| 12 | PFCDRIVER | gate driver output for PFC | ||
| 13 | FBDRIVER | gate driver output for flyback | ||
| 14 | HVS | high voltage safety spacer, not connected | ||
| 15 | HVS | high voltage safety spacer, not connected | ||
| 16 | HV | high voltage start-up and valley sensing of flyback part |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SSL4101T/1 | SSL4101T/1,518 | SSL4101T/1 | Always Pb-free | 3 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | GreenChipIII+ SMPS control IC (v.1.0) | 2011-04-26 | |
| Application note | SMPS EMC and layout guidlines (v.1.0) | 2011-02-18 | |
| Application note | GreenChip III+ SSL4101 integrated PFC and flyback controller (v.1.0) | 2011-05-13 | |
| Brochure | LED Lighting Solutions Quick Start Guide With NXP Driver ICs (v.1.0) | 2012-01-12 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| User manual | 48 V/150 W demo board using the SSL4101 (v.1.1) | 2012-05-22 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
SSL4101DB01 150 W SSL reference design
SSL4101DB02 150 W 4x 1A SSL reference design
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us