UBA2024P
Half-bridge power IC for CFL lamps
The UBA2024 is a family of high-voltage monolithic Integrated Compact Fluorescent Lamp (CFL) drivers for a large range of lamp powers. Specific versions are optimized for 230 V and 110 V mains supplies. The product family integrates full CFL controller functionality with high voltage half-bridge transistors. All products in the UBA2024 family are pin-to-pin compatible enabling a single application design covering a wide range of power ratings.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VHV | voltage on pin HV | mains transients during 0.5 s; IHV < 30 μA | 0 | 550 | V | |
| VHV | voltage on pin HV | normal operation | 373 | V | ||
| VDD | supply voltage | 14 | V | |||
| Ron | on-state resistance | HS transistor; VHV = 310 V; ID = 100 mA | 9.7 | 11 | Ω | |
| Ron | on-state resistance | LS transistor; ID = 100 mA | 8.5 | 9.4 | Ω | |
| Tj | junction temperature | -40 | 150 | °C | ||
| Plamp | burner power | 15 | W | |||
| Vmains | mains voltage | 230 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UBA2024P/N1 | UBA2024P/N1,112 | 9352 743 32112 | Volume production | SOT97-2 (DIP8) | Tube | Standard Marking |
| UBA2024P/DB/120VDIP | UBA2024P/DB/120VDI | 9352 905 01598 | Development | SOT97-2 (DIP8) | Standard Marking | |
| UBA2024P/DB/230VDIP | UBA2024P/DB/230VDI | 9352 905 06598 | Development | SOT97-2 (DIP8) | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | SW | sweep timing input | ![]() | ![]() |
| 2 | SGND | signal ground | ||
| 3 | FS | high-side floating supply output | ||
| 4 | PGND | power ground | ||
| 5 | OUT | half-brigde output | ||
| 6 | HV | high-voltage supply | ||
| 7 | VDD | internal low-voltage supply output | ||
| 8 | RC | internal oscillator input |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT97-2 | DIP8 | plastic dual in-line package; 8 leads (300 mil) | - - - (EIAJ); MO-001 (JEDEC); - - - (IEC); | 2010-10-18 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UBA2024P/N1 | UBA2024P/N1,112 | UBA2024P/N1 | Always Pb-free | NA | NA | ||||
| UBA2024P/DB/120VDIP | UBA2024P/DB/120VDI | Not available | NA | NA | |||||
| UBA2024P/DB/230VDIP | UBA2024P/DB/230VDI | Not available | NA | NA |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| UBA2024 | Half-bridge power IC for CFL lamps | Data sheet | 2010-11-01 | |
| AN10713 | 18 W CFL lamp design using UBA2024 application development tool and application examples | Application note | 2011-02-11 | |
| AN_UBA2024T | CFL applications with the UBA2024T | Application note | 2003-08-26 | |
| AN10912 | SMPS EMC and layout guidlines | Application note | 2011-02-18 | |
| 75016778 | Optimize the cost, size, and efficiency of fluorescent lighting; NXP Driver ICs for CFL/HF-TL applications | Leaflet | 2009-08-01 | |
| 75016791 | Fully integrated CFL solution for lamps up to 25 W; NXP half-bridge power IC UBA2024/A for CFL lamps | Leaflet | 2009-09-01 | |
| 001aan129 | GreenChip logo | Logo | gif | 2012-04-20 |
| UM10387 | UBA2024AT SO14 18 W demo board | User manual | 2011-01-26 | |
| UM10388 | UBA2024AP DIP8 18W demo board | User manual | 2011-01-27 | |
| UM10392 | UBA2024T SO14 13W demo board | User manual | 2011-01-26 | |
| UM10393 | UBA2024P DIP8 13 W demo board | User manual | 2011-01-26 | |
| UM10363 | UBA2024 application development tool | User manual | 2010-02-24 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us