UBA2213AT
Non-dimmable driver IC for CFL with boost
The UBA2213 family of integrated circuits are a range of high voltage monolithic ICs for driving Compact Fluorescent Lamps (CFL) in half-bridge configurations. The family is specifically designed to provide easy integration of lamp loads across a range of burner power and mains voltages.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VHV | voltage on pin HV | operating | 373 | V | ||
| VHV | voltage on pin HV | mains transients: 10 minutes maximum over lifetime | 550 | V | ||
| VDD | supply voltage | 15 | V | |||
| Ron | on-state resistance | high-side transistor; VHV = 310 V; ID = 100 mA | 13.5 | Ω | ||
| Ron | on-state resistance | low-side transistor; ID = 100 mA | 13.5 | Ω | ||
| Tj | junction temperature | -40 | 150 | °C | ||
| Plamp | lamp power | 11 | W | |||
| Vmains | mains voltage | 230 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UBA2213AT/N1 | UBA2213AT/N1,518 | 9352 942 28518 | Volume production | SOT108-1 (SO14) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | SGND | signal ground | ![]() | ![]() |
| 2 | SGND | signal ground | ||
| 3 | HV | high-voltage supply | ||
| 4 | PGND | DVDT supply ground | ||
| 5 | DVDT | DVDT supply input | ||
| 6 | VDD | internal low-voltage supply output | ||
| 7 | RC | internal oscillator input | ||
| 8 | SW | sweep timing and VCO input | ||
| 9 | SGND | signal ground | ||
| 10 | SGND | signal ground | ||
| 11 | FS | high-side floating supply output | ||
| 12 | SENSE | voltage sense for preheat and RMS control | ||
| 13 | SGND | signal ground | ||
| 14 | OUT | half-bridge output |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT108-1 | SO14 | plastic small outline package; 14 leads; body width 3.9 mm | MS-012 (JEDEC); 076E06 (IEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UBA2213AT/N1 | UBA2213AT/N1,518 | UBA2213AT/N1 | Always Pb-free | 3 | 3 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| UBA2213 | Half-bridge power IC family for CFL lamps | Data sheet | 2011-11-21 | |
| 001aan129 | GreenChip logo | Logo | gif | 2012-04-20 |
| UBA2213_Datasheet_Chinese_DS_CN | UBA2213驱动CFL的半桥功率集成电路系列中文产品数据手册 | Other type | 2012-08-01 | |
| 75017328 | NXP GreenChip Lighting Solutions selection guide: The smarter way to energy efficiency | Selection guide | 2012-10-29 | |
| UM10504 | UBA2213 demo board for 230 V 7 W CFLs | User manual | 2012-02-09 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
CFL Reference design 7W 230V E27
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us