UBA20260T
600 V driver IC for step dimmable CFLs
The UBA20260 is a high-voltage integrated circuit designed to control high power self-ballasted Compact Fluorescent Lamp (CFL) lighting applications. The UBA20260 is a controller circuit with advanced features for step dimming and a lamp current controlled boost feature for boosting cold (amalgam) CFLs. The controller contains a half-bridge drive function for CFLs, a high-voltage level-shift circuit with integrated bootstrap diode, an oscillator function, a current control function for preheat and burn, a timer function and protection circuits. The UBA20260 is supplied using the dV/dt current charge supply circuit from the half-bridge circuit.


UBA20260DB01UBA20260DB01 23 W 120 V Step-dimming CFL reference design
UBA20260DB02UBA20260DB02 23 W 230 V Step-dimming CFL reference design
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VHBO | voltage on pin HBO | during 1 s | 600 | V | ||
| VHBO | voltage on pin HBO | operating | 500 | V | ||
| VDD | supply voltage | 14 | V | |||
| Tj | junction temperature | -40 | 150 | °C | ||
| Plamp | lamp power | 150 | W | |||
| Vmains | mains voltage | 120 | 230 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UBA20260T/1 | UBA20260T/1,518 | 9352 953 22518 | Volume production | SOT109-1 (SO16) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | SLS | source low-side | ![]() | ![]() |
| 2 | GLS | gate driver output | ||
| 3 | PGND | power ground | ||
| 4 | VDD | low voltage supply | ||
| 5 | RREF | internal reference current input | ||
| 6 | CF | voltage controlled oscillator capacitor | ||
| 7 | MDL | minimum dimming level input | ||
| 8 | CI | voltage controlled oscillator input integrating capacitor | ||
| 9 | CSI | current feedback sense input | ||
| 10 | n.c. | not connected | ||
| 11 | CP | preheat timing capacitor | ||
| 12 | CB | boost timing capacitor | ||
| 13 | SGND | signal ground | ||
| 14 | FS | floating supply voltage | ||
| 15 | HBO | half-bridge output | ||
| 16 | GHS | high-side gate driver output |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UBA20260T/1 | UBA20260T/1,518 | UBA20260T/1 | Always Pb-free | 3 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 600 V and 350 V power IC for step dimmable CFLs (v.2.0) | 2011-10-10 | |
| Application note | SMPS EMC and layout guidlines (v.1.0) | 2011-02-18 | |
| Application note | Triac dimmable CFL application using the UBA2028/UBA2014/UBA2027x (v.2.0) | 2012-02-27 | |
| Application note | Dimmable CFL using the UBA2026X family (v.1.0) | 2012-04-04 | |
| Leaflet | NXP GreenChip lighting driver ICs UBA2026x and UBA2027x (v.1.0) | 2012-01-30 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| Report | Smart lighting: A bright idea whose time has come (v.1.0) | 2011-12-20 | |
| User manual | 230 V and 120 V reference design using UBA20260 (v.1.0) | 2011-09-30 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
UBA20260DB01 23 W 120 V Step-dimming CFL reference design
UBA20260DB02 23 W 230 V Step-dimming CFL reference design
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us