UBA20271T
350 V Power IC for dimmable compact fluorescent lamps
The UBA20271 is a high voltage Power IC intended to drive and control high power self ballasted dimmable Compact Fluorescent Lamps (CFL) for 120V mains. The UBA20271 includes a half-bridge power circuit made up of two NMOST power FETs with advanced features for dimming and a lamp current controlled boost feature for boosting cold (amalgam) CFL lamps. The controller contains a half-bridge drive function, including a high voltage level-shift circuit with integrated bootstrap diode, an oscillator function, a current control function both for preheat and burn, timer function and protection circuits. The UBA20271 is supplied via a high-efficient dV/dt supply circuit.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDHS | voltage on pin DHS | Tamb = -25 °C | 340 | V | ||
| VDHS | voltage on pin DHS | Tamb = 25 °C | 350 | V | ||
| VDD | supply voltage | 14 | V | |||
| Ron | on-state resistance | High Side | 1 | 1.3 | Ω | |
| Ron | on-state resistance | Low Side | 1 | 1.3 | Ω | |
| Tj | junction temperature | -40 | 150 | °C | ||
| Plamp | lamp power | 20 | W | |||
| Vmains | mains voltage | 120 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UBA20271T/1 | UBA20271T/1,518 | 9352 953 24518 | Volume production | SOT163-1 (SO20) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | SLS | source low-side switch | ![]() | ![]() |
| 2 | SLS | source low-side switch | ||
| 3 | SLS | source low-side switch | ||
| 4 | LSAT | coil saturation level input | ||
| 5 | PGND | power ground | ||
| 6 | VDD | low voltage supply | ||
| 7 | RREF | internal reference current input | ||
| 8 | CF | voltage controlled oscillator capacitor | ||
| 9 | MDL | minimum dimming level input | ||
| 10 | CI | voltage controlled oscillator input integrating capacitor | ||
| 11 | CSI | current feedback sense input | ||
| 12 | DCI | dimming level input | ||
| 13 | CP | preheat timing capacitor | ||
| 14 | CB | boost timing capacitor | ||
| 15 | SGND | signal ground | ||
| 16 | FS | floating supply voltage | ||
| 17 | HBO | half-bridge output | ||
| 18 | DHS | high voltage supply | ||
| 19 | HBO | half-bridge output | ||
| 20 | HBO | half-bridge output |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UBA20271T/1 | UBA20271T/1,518 | UBA20271T/1 | Always Pb-free | 3 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 350 V and 600 V Power ICs for dimmable compact fluorescent lamps (v.2.1) | 2011-10-12 | |
| Application note | SMPS EMC and layout guidlines (v.1.0) | 2011-02-18 | |
| Application note | Dimmable CFL using the UBA2027X family (v.1.0) | 2011-08-15 | |
| Application note | Triac dimmable CFL application using the UBA2028/UBA2014/UBA2027x (v.2.0) | 2012-02-27 | |
| Leaflet | NXP GreenChip lighting driver ICs UBA2026x and UBA2027x (v.1.0) | 2012-01-30 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| Report | Smart lighting: A bright idea whose time has come (v.1.0) | 2011-12-20 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us