UBA2021P
630 V driver IC for CFL and TL lamps
The UBA2021 is a high voltage IC intended to drive and control Compact Fluorescent Lamps (CFL) or fluorescent TL lamps. It contains a driver circuit for an external half-bridge, an oscillator and a control circuit for starting up, preheating, ignition, lamp burning and protection
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VFS | high side floating supply voltage on pin FS | operating | 570 | V | ||
| VFS | high side floating supply voltage on pin FS | IFS < 15 µA; tp < 0.5 s | 630 | V | ||
| VDD | supply voltage | 12.5 | V | |||
| Tj | junction temperature | -40 | 150 | °C | ||
| fff | feed-forward frequency | II(RHV) = 0.75 mA | 63.6 | kHz | ||
| fff | feed-forward frequency | II(RHV) = 1 mA | 84.5 | kHz | ||
| Plamp | burner power | 150 | W | |||
| tno | non-overlap time | 1.4 | µs | |||
| Vmains | mains voltage | 120 | 230 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UBA2021P/N2 | UBA2021P/N2,112 | 9352 634 34112 | Volume production | SOT27-1 (DIP14) | Tube | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | FS | high side floating supply voltage | ![]() | ![]() |
| 2 | G1 | gate high transistor (T1) | ||
| 3 | S1 | source high transistor (T1) | ||
| 4 | n.c. | high-voltage spacer, not to be connected | ||
| 5 | VS | low voltage supply | ||
| 6 | G2 | gate low transistor (T2) | ||
| 7 | PGND | power ground | ||
| 8 | CP | timing/averaging capacitor | ||
| 9 | RS | current monitoring input | ||
| 10 | RREF | reference resistor | ||
| 11 | SGND | signal ground | ||
| 12 | CF | oscillator capacitor | ||
| 13 | RHV | start-up resistor/feed-forward resistor | ||
| 14 | CI | integrating capacitor |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UBA2021P/N2 | UBA2021P/N2,112 | UBA2021P/N2 | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 630 V driver IC for CFL and TL lamps (v.4.0) | 2008-07-25 | |
| Application note | CFL 13 W demo PCB with UBA2021 for integrated lamp-ballast designs (v.2.0) | 2008-12-30 | |
| Application note | TL application with UBA2014 (v.1.0) | 2010-12-09 | |
| Application note | SMPS EMC and layout guidlines (v.1.0) | 2011-02-18 | |
| Application note | TL applications with NXP ballast controllers (v.1.0) | 2011-09-15 | |
| Leaflet | Optimize the cost, size, and efficiency of fluorescent lighting; NXP Driver ICs for CFL/HF-TL applications (v.1.0) | 2009-08-01 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| User manual | HF-TL ballast with UBA2021 for TLD58W lamp (v.1.0) | 2009-10-12 | |
| User manual | UBA2021 evaluation board (v.1.0) | 2010-11-02 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us