16-Bit I²C-Bus LED Dimmer

Product Details

Block Diagram

PCA9532 Block Diagram

PCA9532 Block Diagram

Features

  • 16 LED drivers (on, off, flashing at a programmable rate)
  • Two selectable, fully programmable blink rates (frequency and duty cycle) between 0.591 Hz and 152 Hz (1.69 second and 6.58 milliseconds)
  • 256 brightness steps
  • Input/outputs not used as LED drivers can be used as regular GPIOs
  • Internal oscillator requires no external components
  • I²C-bus interface logic compatible with SMBus
  • Internal power-on reset
  • Noise filter on SCL/SDA inputs
  • Active LOW reset input
  • 16 open-drain outputs directly drive LEDs to 25 mA
  • Controlled edge rates to minimize ground bounce
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO24, TSSOP24, HVQFN24

Part numbers include: PCA9532BS, PCA9532D, PCA9532PW.

Documentation

Quick reference to our documentation types.

1-5 of 18 documents

Show All

Design Resources

Design Files

4 design files

Hardware

3 hardware offerings

Support

What do you need help with?