SSL21081T
High voltage LED driver
SSL21081T is a high voltage Integrated Circuit (IC), intended to drive LED lamps from the mains supply in general lighting applications
High voltage LED driver family
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| fconv | conversion frequency | 25 | 200 | kHz | ||
| IDRAIN | current on pin DRAIN | -2 | 2 | A | ||
| Plamp | lamp power | Tj < 150 °C | 15 | W | ||
| RDSon | drain-source on-state resistance | Tj = 25 °C | 2.05 | 2.3 | 2.55 | Ω |
| RDSon | drain-source on-state resistance | Tj = 125 °C | 3.05 | 3.45 | 3.85 | Ω |
| VDRAIN | voltage on pin DRAIN | 300 | V | |||
| VCC | supply voltage | 8 | 14 | V | ||
| Vmains | mains voltage | 100 | 120 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| SSL21081T/1 | SSL21081T/1,118 | 9352 950 82118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | HV | high-voltage supply pin | ![]() | ![]() |
| 2 | SOURCE | low-side internal switch | ||
| 3 | VCC | supply voltage | ||
| 4 | NTC | LED temperature protection input | ||
| 5 | DVDT | AC supply pin | ||
| 6 | GND | ground | ||
| 7 | GND | ground | ||
| 8 | DRAIN | high-side internal switch |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SSL21081T/1 | SSL21081T/1,118 | SSL21081T/1 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | GreenChip drivers for LED lighting (v.4.0) | 2012-05-08 | |
| Application note | Buck converter for SSL applications (v.2.0) | 2011-06-23 | |
| Application note | SMPS EMC and layout guidlines (v.1.0) | 2011-02-18 | |
| Application note | SSL2108X driver for SSL applications (v.1.2) | 2011-07-01 | |
| Application note | Buck converter driver for SSL applications (v.1.0) | 2012-05-10 | |
| Brochure | NXP GreenChip iCFL and GreenChip iSSL smart lighting solutions (v.3.0) | 2012-01-09 | |
| Brochure | LED Lighting Solutions Quick Start Guide With NXP Driver ICs (v.1.0) | 2012-01-12 | |
| Leaflet | NXP buck controllers SSL2108x / SSL2109 (v.3.1) | 2012-05-02 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| Report | 2293 Smart lighting backgrounder (v.1.0) | 2011-05-13 | |
| User manual | SSL21081 LED driver reference board (v.2.1) | 2012-01-11 | |
| User manual | SSL2108X buck evaluation board (v.1.0) | 2011-10-04 | |
| User manual | SSL2109 reference board (v.1.1) | 2012-04-19 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
SSL21081 LED driver reference board
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us