UBA3070T
LED backlight driver IC
The UBA3070 driver IC is the first member of a first generation of power-efficient LED backlight driver ICs. Highly efficient, flexible and reliable LED drivers can easily be designed using the UBA3070 control IC


SSL4101DB02SSL4101DB02 150 W 4x 1A SSL reference design
UBA3070DB01UBA3070DB01 4-channel DC to DC LED driver demoboard
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDRAIN | voltage on pin DRAIN | -0.4 | 650 | V | ||
| VCC | supply voltage | -0.4 | 20 | V | ||
| Tj | junction temperature | -40 | 145 | °C | ||
| fosc(high) | high oscillator frequency | VPWM is LOW | 145 | 175 | 205 | kHz |
| Vmains | mains voltage | 100 | 277 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UBA3070T/DB/6CHANNEL | UBA3070T/DB/6CHANN | 9352 913 04598 | Development | SOT96-1 (SO8) | Standard Marking | |
| UBA3070T/N1 | UBA3070T/N1,118 | 9352 856 92118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | VCC | supply voltage | ![]() | ![]() |
| 2 | GND | ground | ||
| 3 | PWM | PWM input voltage | ||
| 4 | MASK | masking input voltage | ||
| 5 | SENSE | resistor programmable current sense input | ||
| 6 | GATE | gate driver output | ||
| 7 | HVS | high voltage safety spacer: not connected | ||
| 8 | DRAIN | drain of external MOSFET switch: input for valley sensing |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UBA3070T/DB/6CHANNEL | UBA3070T/DB/6CHANN | Not available | NA | NA | |||||
| UBA3070T/N1 | UBA3070T/N1,118 | UBA3070T/N1 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | LED backlight driver IC (v.3.0) | 2010-12-09 | |
| Application note | Buck converter for SSL applications (v.2.0) | 2011-06-23 | |
| Application note | Application aspects of the UBA3070 Switch-mode LED driver (v.1.0) | 2011-01-12 | |
| Application note | SMPS EMC and layout guidlines (v.1.0) | 2011-02-18 | |
| Brochure | LED Lighting Solutions Quick Start Guide With NXP Driver ICs (v.1.0) | 2012-01-12 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| Report | 2293 Smart lighting backgrounder (v.1.0) | 2011-05-13 | |
| User manual | UBA3070 230 V and 120 V retrofit LED driver reference design (v.2.0) | 2011-01-19 | |
| User manual | High-efficiency UBA3070 4-channel DC-to-DC LED driver demo board (v.2.0) | 2012-05-24 | |
| User manual | UBA3070 demo board (v.2.0) | 2011-10-10 | |
| User manual | UBA3070 multi-channel demo board (v.2.0) | 2011-10-19 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
SSL4101DB02 150 W 4x 1A SSL reference design
UBA3070DB01 4-channel DC to DC LED driver demoboard
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us