The ASL10xxNTK, ASL10xxPHN and ASl10xxSHN are versatile application-specific, constant current high brightness LED (HB-LED) driver ICs. Ideal for automotive LED lighting applications, they provide the core functionality needed whilst maintaining system flexibility, enabling design re-use, and providing significant scalability at low cost.
Lighting driver and controller ICs
Key features and benefits
- Automotive qualified technology platform & product portfolio, to meet AEC Q100 requirements
- Integrated core functionality in one small turnkey solution
- Auto buck/boost topology, which allow maximum flexibility on output voltage up to 60V to drive up to 20 LEDs
- Low system cost due to reduced component count
- Operation within supply voltage range 6 V to 60 V, to withstand reverse battery conditions with series diode
- No additional external components needed to eliminate LED ripple current
- Fault detection, to enable feedback in case the LED is at fault
- No external micro needed to achieve flexibility
- Short Circuit Protection of module terminals to ground and battery
- Lowest cost of ownership by re-usability across product platforms
Key applications
- Automotive lighting, designed for light control modules enabling flexibility without the need for a microcontroller
- Daytime running light
- High and low beam
- Turn indicator
- Rear combination lighting
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| ASL1002NTK | Automotive LED driver | Order sample | |
| ASL1004NTK | Automotive LED driver | Order sample | |
| ASL1007NTK | Automotive LED driver | Order sample | |
| ASL1010NTK | Automotive LED driver | Order sample |







Follow us