By adjusting the elevation of the headlight beam, drivers can compensate for any misalignment due to uneven weight distribution. Our TDA3629 provides an effective and simple solution, adding extra convenience and safety when travelling in the dark.
Lighting driver and controller ICs
The most versatile approach to minimizing LIN system overheads
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Low positional error
- Enables safer night driving, for all road-users
- Low noise sensitivity
- Extra comfort and convenience for drivers
- Low supply current
- Simple, robust solution
- Broken wire and short-circuit indicator
- Thermally protected
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
The Light position controller (Leucht Weiten Steller, LWS) is a monolithic integrated circuit intended to be used in passenger cars. This device adapts the elevation of the light beam of the head light of the car to a state defined by the car driver using a potentiometer on the dashboard.
Drivers can adjust the elevation as required by simply selecting a new position, and the TDA3629 activates the control motor to raise or lower the angle of the light beam. With low positional error it allows drivers to position their headlight beam accurately, maximizing illumination of the road without blinding any oncoming traffic. Protected against temperatures above 160 ºC and electrical transients, the device also features under and over supply voltage protections and broken wire detection.
Products
| Type number | Description | Status | Quick access | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| TDA3629 | Light position controller | Download datasheet | |||||||||
| |||||||||||







Follow us