NXP's comprehensive product portfolio includes industry-leading HC(T) and LVC families, our newest AUP family, and translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. With our NX family of analog switches we offer one of the largest sub 1 Ohm switch portfolios in the industry.
Logic
Latest videos
Logic Go-Kart Demo, CES 2012...

Comprehensive portfolio of logic families and functions
New and updated products
74LVC125AD
Quad buffer/line driver with 5 V tolerant input/outputs; 3-state
74LVC125APW
Quad buffer/line driver with 5 V tolerant input/outputs; 3-state
Related links
Brochure
- General-purpose logic solutions; Commitment and innovation (pdf) (v.1.0, 2007-01-01)
Handling instructions
- SOT1160-1 _T1_ packing info with 12NC ending 115 (pdf) (v.1.0, 2010-10-18)
- SOT1161-1 _T1_ packing info 12NC 115 (pdf) (v.1.0, 2010-10-18)
- SOT1174 _T1_ packing info 12NC ending 115 (pdf) (v.1.0, 2010-10-18)
Leaflet
- World’s smallest leadless logic packages; NXP MicroPak and MicroPak II packages for single-, dual-, and triple-gate logic functions (pdf) (v.1.0, 2006-12-01)
- Advanced ultra-low-power CMOS logic; NXP ultra-low-power CMOS logic 74AUP1G/2G/3Gxxx (pdf) (v.1.0, 2006-09-01)
Selection guide
- Memory interfaces; Support logic for memory modules and other memory subsystems (pdf) (v.1.0, 2006-11-01)
- PicoGate and MicroPak; The logical solution for miniaturization (pdf) (v.1.0, 2006-09-01)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more






Follow us