74AHC1G66GW
Single-pole single-throw analog switch
74AHC1G66 and 74AHCT1G66 are high-speed Si-gate CMOS devices. They are single-pole single-throw analog switches. The switch has two input/output pins (Y and Z) and an active HIGH enable input pin (E). When pin E is LOW, the analog switch is turned off.
Advanced High-speed CMOS AHC(T)
Single-pole single-throw analog switch
| Type number | Package | Nr of pins | Package name | Product status | VCC(V) | Family | Configuration | RON(Ohm) | RON(FLAT)(Ohm) | f(-3dB)(MHz) | THD(%) | Power dissipation considerations | Logic switching levels | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC1G66GW | SOT353-1 (TSSOP5) | 5 | TSSOP5 | Production | 2.0 - 5.5 | AHC(T) | SPST-NO | 40 | 14 | 280 | 0.015 | very low | CMOS | single-pole, single-throw analog switch | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74AHC1G66GW | 74AHC1G66GW,125 | 9352 684 59125 | Volume production | SOT353-1 (TSSOP5) | Reel Pack, Reverse, Reverse | AL |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT353-1 | TSSOP5 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | SC-88A (EIAJ); MO-203 (JEDEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74AHC1G66GW | 74AHC1G66GW,125 | 74AHC1G66GW | week 36, 2003 | 6.62 | 1.5105740181268883E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74AHC_AHCT1G66 | Single-pole single-throw analog switch | Data sheet | 2008-12-18 | |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-30 | |
| AN11106 | Pin FMEA for AHC/AHCT family | Application note | 2011-11-04 | |
| AN223 | Ground and VCC Bounce of High-Speed Integrated Circuits | Application note | 2013-03-13 | |
| AN252 | Live Insertion Aspects of Philips Logic Families | Application note | 2013-03-13 | |
| AN212 | Package lead inductance considerations in high-speed applications | Application note | 2013-03-13 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 | |
| ahc1g66_50 | ahc1g66_50 IBIS model | IBIS model | ibs | 2013-04-07 |
| ahc1g66_33 | ahc1g66_33 IBIS model | IBIS model | ibs | 2013-04-07 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us