74LV4052N
Dual 4-channel analog multiplexer/demultiplexer
The 74LV4052 is a low-voltage CMOS device and is pin and function compatible with the 74HC/HCT4052.
The 74LV4052 is a dual 4-channel analog multiplexer/demultiplexer with a common select logic. Each multiplexer has four independent inputs/outputs (nY0 to nY3) and a common input/output (nZ). The common channel select logics include two digital select inputs (S0 and S1) and an active LOW enable input (E).
With E LOW, one of the four switches is selected (low impedance ON-state) by S0 and S1. With E HIGH, all switches are in the high impedance OFF-state, independent of S0 and S1. VCC and GND are the supply voltage pins for the digital control inputs (S0 S1 and E).
The VCC to GND ranges are 1.0 to 6.0 V. The analog inputs/outputs (nY0, to nY3, and nZ) can swing between VCC as a positive limit and VEE as a negative limit. VCC- VEE may not exceed 6.0 V. For operation as a digital multiplexer/demultiplexer, VEE is connected to GND (typically ground).
Low typ "ON" resistance:
60 Ω at VCC - VEE = 4.5 V
90 Ω at VCC - VEE = 3.0 V
145 Ω at VCC - VEE = 2.0 V
Low-Voltage (LV)
Dual 4-channel analog multiplexer/demultiplexer
| Type number | Package | Nr of pins | Package name | Product status | VCC(V) | Family | Configuration | RON(Ohm) | RON(FLAT)(Ohm) | f(-3dB)(MHz) | THD(%) | Xtalk(dB) | Power dissipation considerations | Logic switching levels | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LV4052N | SOT38-4 (DIP16) | 16 | DIP16 | Production | 1.0 - 6.0 | LV | SP4T-Z | 125 | 15 | 180 | 0.4 | -60 | very low | TTL | dual single-pole, quad-throw analog switch | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74LV4052N | 74LV4052N,112 | 9351 758 50112 | Volume production | SOT38-4 (DIP16) | Tube | 74LV4052N |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT38-4 | DIP16 | plastic dual in-line package; 16 leads (300 mil) | 2003-02-13 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74LV4052N | 74LV4052N,112 | 74LV4052N | Always Pb-free | 10.23 | 9.775171065493646E7 | NA | NA |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us