NX3L1T3157GW
Low-ohmic single-pole double-throw analog switch
The NX3L1T3157 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer. It has a digital select input (S), two independent inputs/outputs (Y0 and Y1) and a common input/output (Z).
Schmitt trigger action at the digital input makes the circuit tolerant to slower input rise and fall times. Low threshold digital input allows this device to be driven by 1.8 V logic levels in 3.3 V applications without significant increase in supply current ICC. The NX3L1T3157 allows signals with amplitude up to VCC to be transmitted from Z to Y0 or Y1, or from Y0 or Y1 to Z. Its low ON resistance (0.5 Ω) and flatness (0.13 Ω) ensures minimal attenuation and distortion of transmitted signals.
NXP switch (NX)
Low-ohmic single-pole double-throw analog switch
| Type number | Package | Nr of pins | Package name | Product status | VCC(V) | Family | Configuration | RON(Ohm) | RON(FLAT)(Ohm) | f(-3dB)(MHz) | THD(%) | Xtalk(dB) | Power dissipation considerations | Logic switching levels | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NX3L1T3157GW | SOT363 (TSSOP6) | 6 | TSSOP6 | Production | 1.4 - 4.3 | NX3 | SPDT | 0.75 | 0.3 | 60 | 0.0024 | -90 | ultra low | CMOS/LVTTL | single-pole, double-throw analog switch with low threshold inputs | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| NX3L1T3157GW | NX3L1T3157GW,125 | 9352 870 74125 | Volume production | SOT363 (TSSOP6) | Tape reel smd, Reverse | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT363 | TSSOP6 | plastic surface-mounted package; 6 leads | SC-88; SC-70-6 (EIAJ); | 2006-03-16 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| NX3L1T3157GW | NX3L1T3157GW,125 | NX3L1T3157GW | Always Pb-free | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| NX3L1T3157 | Low-ohmic single-pole double-throw analog switch | Data sheet | 2011-11-30 | |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-30 | |
| nx3l1t3157 | nx3l1t3157 IBIS model | IBIS model | ibs | 2013-04-10 |
| 75016613 | Low-Ohmic switches RON value of 0.75 Ω, 0.45 Ω; NXP’s low-Ohmic switches, the NX3 family | Leaflet | 2008-08-01 | |
| 75017373 | NXP analog switches NX3 and NX5 families | Leaflet | 2013-03-04 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us