NX3L2G384GD
Dual low-ohmic single-pole single-throw analog switch
The NX3L2G384 is a dual low-ohmic single-pole single throw analog switch. Each switch has two input/output terminals (nY and nZ) and an active LOW enable input (nE). When pin nE is HIGH, the analog switch is turned off.
Schmitt trigger action at the enable input (nE) makes the circuit tolerant to slower input rise and fall times. The NX3L2G384 allows signals with amplitude up to VCC to be transmitted from nY to nZ; or from nZ to nY. Its low ON resistance (0.5 Ω) and flatness (0.13 Ω) ensures minimal attenuation and distortion of transmitted signals.
NXP switch (NX)
Dual low-ohmic single-pole single-throw analog switch
| Type number | Package | Nr of pins | Package name | Product status | VCC(V) | Family | Configuration | RON(Ohm) | RON(FLAT)(Ohm) | f(-3dB)(MHz) | THD(%) | Xtalk(dB) | Power dissipation considerations | Logic switching levels | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NX3L2G384GD | SOT996-2 (XSON8) | 8 | XSON8 | Production | 1.4 - 4.3 | NX3 | SPST-NC | 0.75 | 0.3 | 60 | 0.0024 | -90 | ultra low | CMOS/LVTTL | dual single-pole, single-throw analog switch | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| NX3L2G384GD | NX3L2G384GD,125 | 9352 887 27125 | Volume production | SOT996-2 (XSON8) | Reel Pack, Reverse, Reverse | ML2 |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT996-2 | XSON8 | plastic extremely thin small outline package; no leads; 8 terminals; body 3 x 2 x 0.5 mm | 2007-12-21 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| NX3L2G384GD | NX3L2G384GD,125 | NX3L2G384GD | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| NX3L2G384 | Dual low-ohmic single-pole single-throw analog switch | Data sheet | 2013-03-26 | |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-30 | |
| AN10343 | MicroPak soldering information | Application note | 2010-12-30 | |
| nx3l2g384 | nx3l2g384 IBIS model | IBIS model | ibs | 2013-04-10 |
| 75016613 | Low-Ohmic switches RON value of 0.75 Ω, 0.45 Ω; NXP’s low-Ohmic switches, the NX3 family | Leaflet | 2008-08-01 | |
| 75017373 | NXP analog switches NX3 and NX5 families | Leaflet | 2013-03-04 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us