NX3V1T66GM

Low-ohmic single-pole single-throw analog switch


Quick ordering

DistributorIn Stock
OR:  

The NX3V1T66 is a low-ohmic single-pole single-throw analog switch. It has two input/output terminals (Y and Z) and an active HIGH enable input pin (E). When pin E is LOW, the analog switch is turned off.

Schmitt trigger action at the enable input (E) makes the circuit tolerant to slower input rise and fall times. A low input voltage threshold allows pin E to be driven by lower level logic signals without a significant increase in supply current ICC. This makes it possible for the NX3V1T66 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation.

The NX3V1T66 allows signals with amplitude up to VCC to be transmitted from Y to Z or from Z to Y. Its ultra-low ON resistance (0.3 Ω) and flatness (0.1 Ω) ensures minimal attenuation and distortion of transmitted signals.

Features and benefits

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 0.8 Ω (typical) at VCC = 1.4 V
    • 0.5 Ω (typical) at VCC = 1.65 V
    • 0.3 Ω (typical) at VCC = 2.3 V
    • 0.25 Ω (typical) at VCC = 2.7 V
    • 0.25 Ω (typical) at VCC = 4.3 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22–A114F Class 3A exceeds 7500 V
    • MM JESD22–A115–A exceeds 200 V
    • CDM AEC–Q100–011 revision B exceeds 1000 V
    • IEC61000-4-2 contact discharge exceeds 6000 V for switch ports
  • CMOS low–power consumption
  • Latch–up performance exceeds 100 mA per JESD 78B Class II Level A
  • Enable input accepts voltages above supply voltage
  • 1.8 V control logic at VCC = 3.6 V
  • High current handling capability (500 mA continuous current under 3.3 V supply)
  • Specified from – 40 °C to +85 °C and from – 40 °C to +125 °C

Applications

  • Cell phone
  • PDA
  • Portable media player
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: 74HC1G66GV, 74HC1G66GW, 74HC2G66DC, 74HC2G66DP, 74HCT1G66GV, 74HCT1G66GW, 74HCT2G66DC, 74HCT2G66DP, NX3L1G66GM, NX3L1G66GW, NX3V1T66GM, NX3V1T66GW
Block diagram: 74HC1G66GV, 74HC1G66GW, 74HC2G66DC, 74HC2G66DP, 74HCT1G66GV, 74HCT1G66GW, 74HCT2G66DC, 74HCT2G66DP, NX3L1G66GM, NX3L1G66GW, NX3V1T66GM, NX3V1T66GW
Block diagram: NX3L1T66GM, NX3V1G66GM, NX3V1G66GW, NX3V1T66GM, NX3V1T66GW
Block diagram: NX3L1T66GM, NX3V1G66GM, NX3V1G66GW, NX3V1T66GM, NX3V1T66GW

Parametrics of this product

Type numberPackageNr of pinsPackage nameProduct statusVCC(V)FamilyConfigurationRON(Ohm)RON(FLAT)(Ohm)f(-3dB)(MHz)THD(%)Xtalk(dB)Power dissipation considerationsLogic switching levelsDescriptionTamb(Cel)
NX3V1T66GMSOT886
(XSON6)
6XSON6Production1.4 - 4.3NX3SPST-NO0.450.2250.01-90ultra lowCMOS/LVTTLsingle-pole, single-throw analog switch-40~125

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
NX3V1T66GMNX3V1T66GM,1159352 854 19115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
NX3V1T66GMNX3V1T66GM,1329352 854 19132Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT886XSON6plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1.45 x 0.5 mmMO-252 (JEDEC); 2004-07-22

Related documents

Other type

Reflow soldering

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
NX3V1T66GMNX3V1T66GM,115NX3V1T66GMAlways Pb-free11
NX3V1T66GMNX3V1T66GM,132NX3V1T66GMAlways Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
NX3V1T66Low-ohmic single-pole single-throw analog switchData sheetpdf2011-11-03
AN10161PicoGate Logic footprintsApplication notepdf2002-10-30
AN10343MicroPak soldering informationApplication notepdf2010-12-30
nx3v1t66nx3v1t66 IBIS modelIBIS modelibs2013-04-10
75016613Low-Ohmic switches RON value of 0.75 Ω, 0.45 Ω; NXP’s low-Ohmic switches, the NX3 familyLeafletpdf2008-08-01
75017373NXP analog switches NX3 and NX5 familiesLeafletpdf2013-03-04

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
NX3V1T66GM9352 854 19115NX3V1T66GM,115JAPANCHIP ONE STOP5,10005/17/2013Buy online 
   JAPANCHIP ONE STOP10005/17/2013Buy online 
   ASIAElement 1496117/05/2013Buy online 
NX3V1T66GM9352 854 19132NX3V1T66GM,132ASIAElement 1496117/05/2013Buy onlinenot available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.