74LV4051

8-channel analog multiplexer/demultiplexer


Quick ordering

DistributorIn Stock
OR:  

The 74LV4051 is an 8-channel analog multiplexer/demultiplexer with three digital select inputs (S0 to S2), an active-LOWenable input (E), eight independent inputs/outputs (Y0 to Y7) and a common input/output (Z). It is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC4051 and 74HCT4051. With E LOW, one of the eight switches is selected (low impedance ON-state) by S0 to S2. With E HIGH, all switches are in the high-impedance OFF-state, independent of S0 to S2.

VCC and GND are the supply voltage pins for the digital control inputs (S0 to S2, and E). The VCC to GND ranges are 1.0 V to 6.0 V. The analog inputs/outputs (Y0 to Y7, and Z) can swing between VCC as a positive limit and VEE as a negative limit. VCC- VEE may not exceed 6.0 V. For operation as a digital multiplexer/demultiplexer, VEE is connected to GND (typically ground).

Features and benefits

  • Optimized for low-voltage applications: 1.0 V to 6.0 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Low ON resistance:
    • 145 Ω (typical) at VCC - VEE = 2.0 V
    • 80 Ω (typical) at VCC - VEE = 3.0 V
    • 60 Ω (typical) at VCC - VEE = 4.5 V
  • Logic level translation:
    • To enable 3 V logic to communicate with ±3 V analog signals
  • Typical ‘break before make’ built in
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 ℃ to +85 ℃ and from -40 ℃ to +125 ℃

Show functional diagram

Block diagram: 74LV4051D, 74LV4051DB, 74LV4051N, 74LV4051PW
Block diagram: 74LV4051D, 74LV4051DB, 74LV4051N, 74LV4051PW

Parametrics of this product

Type numberPackageNr of pinsPackage nameProduct statusVCC(V)FamilyConfigurationRON(Ohm)RON(FLAT)(Ohm)f(-3dB)(MHz)THD(%)Xtalk(dB)Power dissipation considerationsLogic switching levelsDescriptionTamb(Cel)
74LV4051BQSOT763-1
(DHVQFN16)
16DHVQFN16Production1.0 - 6.0LVSP8T-Z135352000.4-60very lowTTLsingle-pole, octal-throw analog switch-40~125
74LV4051DSOT109-1
(SO16)
16SO16Production1.0 - 6.0LVSP8T-Z135352000.4-60very lowTTLsingle-pole, octal-throw analog switch-40~125
74LV4051DBSOT338-1
(SSOP16)
16SSOP16Production1.0 - 6.0LVSP8T-Z135352000.4-60very lowTTLsingle-pole, octal-throw analog switch-40~125
74LV4051NSOT38-4
(DIP16)
16DIP16Production1.0 - 6.0LVSP8T-Z135352000.4-60very lowTTLsingle-pole, octal-throw analog switch-40~125
74LV4051PWSOT403-1
(TSSOP16)
16TSSOP16Production1.0 - 6.0LVSP8T-Z135352000.4-60very lowTTLsingle-pole, octal-throw analog switch-40~125

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
74LV4051BQ74LV4051BQ,1159352 855 75115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking
74LV4051D74LV4051D,1129351 909 70112Volume productionSOT109-1
(SO16)
TubeStandard Marking
74LV4051D74LV4051D,1189351 909 70118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking
74LV4051DB74LV4051DB,1129351 909 80112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74LV4051DB74LV4051DB,1189351 909 80118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74LV4051N74LV4051N,1129351 909 90112Volume productionSOT38-4
(DIP16)
TubeStandard Marking
74LV4051PW74LV4051PW,1129351 910 00112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74LV4051PW74LV4051PW,1189351 910 00118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT763-1DHVQFN16plastic dual in-line compatible thermal enhanced very thin quad flat package; no leads; 16 terminals; body 2.5 x 3.5 x 0.85 mmMO-241 (JEDEC); 2003-01-27
SOT338-1SSOP16plastic shrink small outline package; 16 leads; body width 5.3 mmMO-150 (JEDEC); 2003-02-19
SOT403-1TSSOP16plastic thin shrink small outline package; 16 leads; body width 4.4 mmMO-153 (JEDEC); 2003-02-18
SOT109-1SO16plastic small outline package; 16 leads; body width 3.9 mmMS-012 (JEDEC); 076E07 (IEC); 2003-02-19
SOT38-4DIP16plastic dual in-line package; 16 leads (300 mil)2003-02-13

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
74LV4051BQ74LV4051BQ,11574LV4051BQAlways Pb-free10.239.775171065493646E711
74LV4051D74LV4051D,11274LV4051Dweek 6, 200410.239.775171065493646E711
74LV4051D74LV4051D,11874LV4051Dweek 6, 200410.239.775171065493646E711
74LV4051DB74LV4051DB,11274LV4051DBweek 12, 200510.239.775171065493646E711
74LV4051DB74LV4051DB,11874LV4051DBweek 12, 200510.239.775171065493646E711
74LV4051N74LV4051N,11274LV4051NAlways Pb-free10.239.775171065493646E7NANA
74LV4051PW74LV4051PW,11274LV4051PWweek 10, 200510.239.775171065493646E711
74LV4051PW74LV4051PW,11874LV4051PWweek 10, 200510.239.775171065493646E711
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
74LV40518-channel analog multiplexer/demultiplexerData sheetpdf2010-02-16
AN10156Sorting through the low voltage logic mazeApplication notepdf2013-03-13
lvlv Spice modelSPICE modelzip2013-05-07

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LV4051N9351 909 9011274LV4051N,112      Not available
74LV4051PW9351 910 0011274LV4051PW,112EUAVNET EXPRESS EUROPE1,1525/17/2013Buy onlineNot available
74LV4051PW9351 910 0011874LV4051PW,118ASIAARROW ASIA PAC LTD20,0001/31/2013Buy online 
   ASIAWPI10,000250005/17/2013Buy online 
   NADIGI-KEY CORPORATION9,7065/17/2013Buy online 
   EUARROW EUROPE5,0005/8/2013Buy online 
   NAFUTURE ELECTRONICS2,5005/16/2013Buy online 
   EUFUTURE ELECTRONICS UK2,5005/16/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA2,5005/16/2013Buy online 
   NAMOUSER ELECTRONICS1,3095/17/2013Buy online 
   JAPANCHIP ONE STOP5005/17/2013Buy online 
74LV4051BQ9352 855 7511574LV4051BQ,115NAFUTURE ELECTRONICS5,9905/16/2013Buy online 
   EUFUTURE ELECTRONICS UK5,9905/16/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA5,9905/16/2013Buy online 
   NAMOUSER ELECTRONICS3,0005/17/2013Buy online 
   NADIGI-KEY CORPORATION2,9455/17/2013Buy online 
   ASIAElement 1490117/05/2013Buy online 
74LV4051D9351 909 7011274LV4051D,112EUARROW EUROPE3505/8/2013Buy onlineNot available
   EUAVNET EXPRESS EUROPE3005/17/2013Buy online 
74LV4051D9351 909 7011874LV4051D,118ASIAWPI12,500250005/17/2013Buy online 
   NAAVNET EXPRESS AMERICAS4,5005/17/2013Buy online 
   NAARROW ELECTRONICS2,5005/17/2013Buy online 
   EUARROW EUROPE2,5005/8/2013Buy online 
   NAFUTURE ELECTRONICS2,1135/16/2013Buy online 
   EUFUTURE ELECTRONICS UK2,1135/16/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA2,1135/16/2013Buy online 
   NAMOUSER ELECTRONICS1,8945/17/2013Buy online 
   NADIGI-KEY CORPORATION1,4625/17/2013Buy online 
74LV4051DB9351 909 8011274LV4051DB,112      Not available
74LV4051DB9351 909 8011874LV4051DB,118EUARROW EUROPE2,0005/8/2013Buy onlineNot available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.