High-Speed USB 2.0 Switch with Enable

NX3DV221

See product image

Block Diagram

NX3DV221 Block Diagram

NX3DV221 Block Diagram

Features

Key Features

  • Wide supply voltage range from 2.3 V to 3.6 V
  • Switch voltage accepts signals up to 5.5 V
  • 1.8 V control logic at VCC = 3.6 V
  • Low-power mode when OE is HIGH (2 µA maximum)
  • 6 Ω (maximum) ON resistance
  • 0.1 Ω (typical) ON resistance mismatch between channels
  • 6 pF (typical) ON-state capacitance
  • High bandwidth (1.0 GHz typical)
  • Latch-up performance exceeds 100 mA per JESD 78B Class II Level A

ESD protection

  • HBM JESD22-A114F Class 3A exceeds 8000 V
  • CDM JESD22-C101E exceeds 1000 V
  • HBM exceeds 12000 V for I/O to GND protection
  • Specified from -40 °C to +85 °C

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The NX3DV221GM is included in the 15-year program

Part numbers include: NX3DV221GM, NX3DV221TK.

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Select a section:

Engineering Services

2 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?