NX3L1G3157
Low-ohmic single-pole double-throw analog switch
The NX3L1G3157 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer. It has a digital select input (S), two independent inputs/outputs (Y0 and Y1) and a common input/output (Z). Schmitt trigger action at the digital input makes the circuit tolerant to slower input rise and fall times.
The NX3L1G3157 allows signals with amplitude up to VCC to be transmitted from Z to Y0 or Y1; or from Y0 or Y1 to Z. Its low ON resistance (0.5 Ω) and flatness (0.13 Ω) ensures minimal attenuation and distortion of transmitted signals.


| Type number | Package | Nr of pins | Package name | Product status | VCC(V) | Family | Configuration | RON(Ohm) | RON(FLAT)(Ohm) | f(-3dB)(MHz) | THD(%) | Xtalk(dB) | Power dissipation considerations | Logic switching levels | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NX3L1G3157GM | SOT886 (XSON6) | 6 | XSON6 | Production | 1.4 - 4.3 | NX3 | SPDT-Z | 0.75 | 0.3 | 60 | 0.0024 | -90 | ultra low | CMOS/LVTTL | single-pole, double-throw analog switch | -40~125 |
| NX3L1G3157GW | SOT363 (TSSOP6) | 6 | TSSOP6 | Production | 1.4 - 4.3 | NX3 | SPDT-Z | 0.75 | 0.3 | 60 | 0.0024 | -90 | ultra low | CMOS/LVTTL | single-pole, double-throw analog switch | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| NX3L1G3157GM | NX3L1G3157GM,115 | 9352 841 22115 | Volume production | SOT886 (XSON6) | Tape reel smd | Standard Marking |
| NX3L1G3157GM | NX3L1G3157GM,132 | 9352 841 22132 | Volume production | SOT886 (XSON6) | Tape reel smd | null |
| NX3L1G3157GW | NX3L1G3157GW,125 | 9352 866 34125 | Volume production | SOT363 (TSSOP6) | Tape reel smd, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| NX3L1G3157GM | NX3L1G3157GM,115 | NX3L1G3157GM | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 | ||
| NX3L1G3157GM | NX3L1G3157GM,132 | NX3L1G3157GM | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 | ||
| NX3L1G3157GW | NX3L1G3157GW,125 | NX3L1G3157GW | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| NX3L1G3157 | Low-ohmic single-pole double-throw analog switch | Data sheet | 2012-08-07 | |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-30 | |
| nx3l1g3157 | nx3l1g3157 IBIS model | IBIS model | ibs | 2013-04-10 |
| 75016613 | Low-Ohmic switches RON value of 0.75 Ω, 0.45 Ω; NXP’s low-Ohmic switches, the NX3 family | Leaflet | 2008-08-01 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| NX3L1G3157GM | 9352 841 22115 | NX3L1G3157GM,115 | NA | MOUSER ELECTRONICS | 3,396 | 6/15/2013 | |||
| NA | AVNET EXPRESS AMERICAS | 125 | 6/17/2013 | ||||||
| JAPAN | CHIP ONE STOP | 120 | 06/17/2013 | ||||||
| ASIA | Element 14 | 100 | 1 | 17/06/2013 | |||||
| EU | Farnell Europe | 0 | 1 | 06/17/2013 | |||||
| NX3L1G3157GM | 9352 841 22132 | NX3L1G3157GM,132 | ASIA | Element 14 | 100 | 1 | 17/06/2013 | Not available | |
| EU | Farnell Europe | 0 | 1 | 06/17/2013 | |||||
| NX3L1G3157GW | 9352 866 34125 | NX3L1G3157GW,125 | ASIA | WPI | 9,000 | 3000 | 06/17/2013 | ||
| JAPAN | CHIP ONE STOP | 3,180 | 06/17/2013 | ||||||
| NA | DIGI-KEY CORPORATION | 3,019 | 6/15/2013 | ||||||
| EU | AVNET EXPRESS EUROPE | 3,000 | 6/17/2013 | ||||||
| NA | MOUSER ELECTRONICS | 2,189 | 6/15/2013 | ||||||
| ASIA | Element 14 | 100 | 1 | 17/06/2013 | |||||
| NA | FUTURE ELECTRONICS | 50 | 6/16/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 50 | 6/16/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 50 | 6/16/2013 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us