NX3L1G53
Low-ohmic single-pole double-throw analog switch
The NX3L1G53 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer. It has a digital select input (S), two independent inputs/outputs (Y0 and Y1), a common input/output (Z) and an active LOW enable input (E). When pin E is HIGH, the switch is turned off. Schmitt trigger action at the digital inputs makes the circuit tolerant to slower input rise and fall times.
The NX3L1G53 allows signals with amplitude up to VCC to be transmitted from Z to Y0 or Y1; or from Y0 or Y1 to Z. Its low ON resistance (0.5 Ω) and flatness (0.13 Ω) ensures minimal attenuation and distortion of transmitted signals.

| Type number | Package | Nr of pins | Package name | Product status | VCC(V) | Family | Configuration | RON(Ohm) | RON(FLAT)(Ohm) | f(-3dB)(MHz) | THD(%) | Xtalk(dB) | Power dissipation considerations | Logic switching levels | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NX3L1G53GD | SOT996-2 (XSON8) | 8 | XSON8 | Production | 1.4 - 4.3 | NX3 | SPDT-Z | 0.75 | 0.3 | 60 | 0.0024 | -90 | ultra low | CMOS/LVTTL | single-pole, double-throw analog switch | -40~125 |
| NX3L1G53GM | SOT902-1 (XQFN8U) | 8 | XQFN8U | Production | 1.4 - 4.3 | NX3 | SPDT-Z | 0.75 | 0.3 | 60 | 0.0024 | -90 | ultra low | CMOS/LVTTL | single-pole, double-throw analog switch | -40~125 |
| NX3L1G53GT | SOT833-1 (XSON8) | 8 | XSON8 | Production | 1.4 - 4.3 | NX3 | SPDT-Z | 0.75 | 0.3 | 60 | 0.0024 | -90 | ultra low | CMOS/LVTTL | single-pole, double-throw analog switch | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| NX3L1G53GD | NX3L1G53GD,125 | 9352 888 03125 | Volume production | SOT996-2 (XSON8) | Reel Pack, Reverse, Reverse | Standard Marking |
| NX3L1G53GM | NX3L1G53GM,125 | 9352 860 15125 | Volume production | SOT902-1 (XQFN8U) | Reel Pack, Reverse, Reverse | Standard Marking |
| NX3L1G53GT | NX3L1G53GT,115 | 9352 858 22115 | Volume production | SOT833-1 (XSON8) | Reel Pack, SMD, 7" | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT996-2 | XSON8 | plastic extremely thin small outline package; no leads; 8 terminals; body 3 x 2 x 0.5 mm | 2007-12-21 | |
| SOT833-1 | XSON8 | plastic extremely thin small outline package; no leads; 8 terminals; body 1 x 1.95 x 0.5 mm | MO-252 (JEDEC); | 2007-12-07 |
| SOT902-1 | XQFN8U | plastic extremely thin quad flat package; no leads; 8 terminals; UTLP based; body 1.6 x 1.6 x 0.5 mm | MO-255 (JEDEC); | 2007-11-14 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| NX3L1G53GD | NX3L1G53GD,125 | NX3L1G53GD | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 | ||
| NX3L1G53GM | NX3L1G53GM,125 | NX3L1G53GM | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 | ||
| NX3L1G53GT | NX3L1G53GT,115 | NX3L1G53GT | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| NX3L1G53 | Low-ohmic single-pole double-throw analog switch | Data sheet | 2013-02-08 | |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-30 | |
| nx3l1g53 | nx3l1g53 IBIS model | IBIS model | ibs | 2013-04-10 |
| nx3l1g53_gm | nx3l1g53_gm IBIS model | IBIS model | ibs | 2013-04-10 |
| 75016613 | Low-Ohmic switches RON value of 0.75 Ω, 0.45 Ω; NXP’s low-Ohmic switches, the NX3 family | Leaflet | 2008-08-01 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| NX3L1G53GT | 9352 858 22115 | NX3L1G53GT,115 | JAPAN | CHIP ONE STOP | 5,100 | 05/20/2013 | |||
| NA | FUTURE ELECTRONICS | 100 | 5/19/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 100 | 5/19/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 100 | 5/19/2013 | ||||||
| ASIA | Element 14 | 100 | 1 | 20/05/2013 | |||||
| NX3L1G53GM | 9352 860 15125 | NX3L1G53GM,125 | JAPAN | CHIP ONE STOP | 2,850 | 05/20/2013 | |||
| ASIA | Element 14 | 100 | 1 | 20/05/2013 | |||||
| JAPAN | CHIP ONE STOP | 100 | 05/20/2013 | ||||||
| NX3L1G53GD | 9352 888 03125 | NX3L1G53GD,125 | NA | DIGI-KEY CORPORATION | 7,605 | 5/18/2013 | |||
| NA | ARROW ELECTRONICS | 6,000 | 5/20/2013 | ||||||
| JAPAN | CHIP ONE STOP | 3,100 | 05/20/2013 | ||||||
| NA | MOUSER ELECTRONICS | 310 | 5/18/2013 | ||||||
| NA | FUTURE ELECTRONICS | 300 | 5/19/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 300 | 5/19/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 300 | 5/19/2013 | ||||||
| ASIA | Element 14 | 100 | 1 | 20/05/2013 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us