Design Files
1 design file
-
Models
nx3l1t3157 IBIS model
The NX3L1T3157 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer. It has a digital select input (S), two independent inputs/outputs (Y0 and Y1) and a common input/output (Z).
Schmitt trigger action at the digital input makes the circuit tolerant to slower input rise and fall times. Low threshold digital input allows this device to be driven by 1.8 V logic levels in 3.3 V applications without significant increase in supply current ICC. The NX3L1T3157 allows signals with amplitude up to VCC to be transmitted from Z to Y0 or Y1, or from Y0 or Y1 to Z. Its low ON resistance (0.5 Ω) and flatness (0.13 Ω) ensures minimal attenuation and distortion of transmitted signals.
Select a section:
Part numbers include: NX3L1T3157GM.
Quick reference to our documentation types.
1-5 of 11 documents
Please wait while your secure files are loading.
Select a section:
1 design file
Please wait while your secure files are loading.
2 engineering services
There are no results for this selection.
To find a complete list of our partners that support this product, please see our Partner Marketplace.